(14289)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7151)Outdoor Fiber Cable
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
(1268)Instrumentation Cable
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
(818)VFD Cable
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
XH Cabinet Series Side/Separator Panel Options
| Product Overview: | These individual component ordering options are available as an ala carte option for customers that have existing XH Series Belden Cabinets and would like to replace an item, or want to add an additional item. These component selections are not meant to serve as an individual item selection to create a complete cabinet. If you would like to configure a cabinet for a BOM, please go to the cabinet configurator section of the online catalog that is titled "Need a custom configured product?" or do a search in the search bar for the cabinet series you are looking for to see the selection of compatible items available. |
| Benefits: | Side panels are made up of an Upper and Lower panel (2 panels per side), Panels can be used as a separator panel between cabinets |
| Environmental Space: | Indoor |
| Finish: | Medium Texture Powder Coat |
| Material: | Steel |
| Packaging: | If ordered with a cabinet, side/separator panel will be installed. If ordered separately, product will be packaged and shipped. *Note a packing charge will apply to protect product in transit. |
| Cabinet Frame Height | Cabinet Frame Depth | Color | Ordering Part # |
|---|---|---|---|
| 42U | 30.0 in | Black | H4230SP01 |
| 42U | 36.0 in | Black | H4236SP01 |
| 42U | 42.0 in | Black | H4242SP01 |
| 42U | 48.0 in | Black | H4248SP01 |
| 45U | 30.0 in | Black | H4530SP01 |
| 45U | 36.0 in | Black | H4536SP01 |
| 45U | 42.0 in | Black | H4542SP01 |
| 45U | 48.0 in | Black | H4548SP01 |
| 48U | 30.0 in | Black | H4830SP01 |
| 48U | 36.0 in | Black | H4836SP01 |
| 48U | 42.0 in | Black | H4842SP01 |
| 48U | 48.0 in | Black | H4848SP01 |
| 42U | 30.0 in | White | H4230SP02 |
| 42U | 36.0 in | White | H4236SP02 |
| 42U | 42.0 in | White | H4242SP02 |
| 42U | 48.0 in | White | H4248SP02 |
| 45U | 30.0 in | White | H4530SP02 |
| 45U | 36.0 in | White | H4536SP02 |
| 45U | 42.0 in | White | H4542SP02 |
| 45U | 48.0 in | White | H4548SP02 |
| 48U | 30.0 in | White | H4830SP02 |
| 48U | 36.0 in | White | H4836SP02 |
| 48U | 42.0 in | White | H4842SP02 |
| 48U | 48.0 in | White | H4848SP02 |
| Update and Revision: | Revision Number: 0.51 Revision Date: 02-20-2026 |