Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(697)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(302)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(390)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(105)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(19)Multi-Media Cable
(33)Fiber Cable
(14235)Indoor Fiber Cable
(1637)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5185)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(762)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(308)Surveillance Cable
(39)Connectors & Outlets
(3605)Modular Couplers
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
(1047)M12
(778)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(278)M12-M12 Cordsets
(186)M12-M8 Cordsets
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
(13)Data Connectors
(274)Adapter and Splitter
(4)Double-Ended Cordsets
(153)Field Attachables
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
XH Cabinet Series Flat Perforated Door Options
| Product Overview: | These individual component ordering options are available as an ala carte option for customers that have existing XH Series Belden Cabinets and would like to replace an item, or want to add an additional item. These component selections are not meant to serve as an individual item selection to create a complete cabinet. If you would like to configure a cabinet for a BOM, please go to the cabinet configurator section of the online catalog that is titled "Need a custom configured product?" or do a search in the search bar for the cabinet series you are looking for to see the selection of compatible items available. |
| Features: | Belden offers an array of door options that are available with the XH Cabinet Series., Integrated punched hexagonal pattern is 78% open for low-resistance airflow through doors, All single doors come equipped with single point latching with a Locking Swing Handle keyed CH751. |
| Environmental Space: | Indoor |
| Finish: | Medium Texture Powder Coat |
| Material: | Steel |
| Packaging: | If ordered with a cabinet, door will be installed. If ordered separately, product will be packaged and shipped. *Note a crate packing charge will apply to protect doors in transit |
| Cabinet Frame Height | Cabinet Frame Width | Color | Cabinet Application | Ordering Part # |
|---|---|---|---|---|
| 42U | 24.0 in | Black | XHM Series | H4224FPD01 |
| 42U | 30.0 in | Black | XHM Series XHS Series XHSN Series | H4230FPD01 |
| 42U | 40.0 in | Black | XHS Series XHSN Series | H4240FPD01 |
| 45U | 24.0 in | Black | XHM Series | H4524FPD01 |
| 45U | 30.0 in | Black | XHM Series XHS Series XHSN Series | H4530FPD01 |
| 45U | 40.0 in | Black | XHS Series XHSN Series | H4540FPD01 |
| 48U | 24.0 in | Black | XHM Series | H4824FPD01 |
| 48U | 30.0 in | Black | XHM Series XHS Series XHSN Series | H4830FPD01 |
| 48U | 40.0 in | Black | XHS Series XHSN Series | H4840FPD01 |
| 42U | 24.0 in | White | XHM Series | H4224FPD02 |
| 42U | 30.0 in | White | XHM Series XHS Series XHSN Series | H4230FPD02 |
| 42U | 40.0 in | White | XHS Series XHSN Series | H4240FPD02 |
| 45U | 24.0 in | White | XHM Series | H4524FPD02 |
| 45U | 30.0 in | White | XHM Series XHS Series XHSN Series | H4530FPD02 |
| 45U | 40.0 in | White | XHS Series XHSN Series | H4540FPD02 |
| 48U | 24.0 in | White | XHM Series | H4824FPD02 |
| 48U | 30.0 in | White | XHM Series XHS Series XHSN Series | H4830FPD02 |
| 48U | 40.0 in | White | XHS Series XHSN Series | H4840FPD02 |
| Update and Revision: | Revision Number: 0.46 Revision Date: 05-31-2024 |