(13919)Indoor Fiber Cable
(1457)Indoor/Outdoor Fiber Cable
(7011)Outdoor Fiber Cable
(5151)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3434)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
XH Cabinet Series Bottom Cover Options. Bottom cover options are compatible for all XHS/XHSS/XHM/XHMS/XHSN Series Cabinets.
| Product Overview: | These individual component ordering options are available as an ala carte option for customers that have existing XH Series Belden Cabinets and would like to replace an item, or want to add an additional item. These component selections are not meant to serve as an individual item selection to create a complete cabinet. If you would like to configure a cabinet for a BOM, please go to the cabinet configurator section of the online catalog that is titled "Need a custom configured product?" or do a search in the search bar for the cabinet series you are looking for to see the selection of compatible items available. |
| Features: | Bottom brush panel can be rotated 180 degrees for choice of front or rear brush entry |
| Environmental Space: | Indoor |
| Finish: | Medium Texture Powder Coat |
| Material: | Steel |
| Packaging: | If ordered with a cabinet, bottom panel will be installed with brush in the rear. If ordered separately, product will be packaged and shipped. |
| Cabinet Frame Width | Cabinet Frame Depth | Panel Color | Ordering Part # | Bottom Cable Access |
|---|---|---|---|---|
| 24.0 in | 30.0 in | Black | H2430BCS01 | Solid - No Openings |
| 24.0 in | 36.0 in | Black | H2436BCS01 | Solid - No Openings |
| 24.0 in | 42.0 in | Black | H2442BCS01 | Solid - No Openings |
| 24.0 in | 48.0 in | Black | H2448BCS01 | Solid - No Openings |
| 24.0 in | 30.0 in | Black | H2430BCWB01 | Solid with Brush |
| 24.0 in | 36.0 in | Black | H2436BCWB01 | Solid with Brush |
| 24.0 in | 42.0 in | Black | H2442BCWB01 | Solid with Brush |
| 24.0 in | 48.0 in | Black | H2448BCWB01 | Solid with Brush |
| 30.0 in | 30.0 in | Black | H3030BCS01 | Solid - No Openings |
| 30.0 in | 36.0 in | Black | H3036BCS01 | Solid - No Openings |
| 30.0 in | 42.0 in | Black | H3042BCS01 | Solid - No Openings |
| 30.0 in | 48.0 in | Black | H3048BCS01 | Solid - No Openings |
| 30.0 in | 30.0 in | Black | H3030BCWB01 | Solid with Brush |
| 30.0 in | 36.0 in | Black | H3036BCWB01 | Solid with Brush |
| 30.0 in | 42.0 in | Black | H3042BCWB01 | Solid with Brush |
| 30.0 in | 48.0 in | Black | H3048BCWB01 | Solid with Brush |
| 40.0 in | 42.0 in | Black | H4042BCS01 | Solid - No Openings |
| 40.0 in | 48.0 in | Black | H4048BCS01 | Solid - No Openings |
| 40.0 in | 42.0 in | Black | H4042BCWB01 | Solid with Brush |
| 40.0 in | 48.0 in | Black | H4048BCWB01 | Solid with Brush |
| 24.0 in | 30.0 in | White | H2430BCS02 | Solid - No Openings |
| 24.0 in | 36.0 in | White | H2436BCS02 | Solid - No Openings |
| 24.0 in | 42.0 in | White | H2442BCS02 | Solid - No Openings |
| 24.0 in | 48.0 in | White | H2448BCS02 | Solid - No Openings |
| 24.0 in | 30.0 in | White | H2430BCWB02 | Solid with Brush |
| 24.0 in | 36.0 in | White | H2436BCWB02 | Solid with Brush |
| 24.0 in | 42.0 in | White | H2442BCWB02 | Solid with Brush |
| 24.0 in | 48.0 in | White | H2448BCWB02 | Solid with Brush |
| 30.0 in | 30.0 in | White | H3030BCS02 | Solid - No Openings |
| 30.0 in | 36.0 in | White | H3036BCS02 | Solid - No Openings |
| 30.0 in | 42.0 in | White | H3042BCS02 | Solid - No Openings |
| 30.0 in | 48.0 in | White | H3048BCS02 | Solid - No Openings |
| 30.0 in | 30.0 in | White | H3030BCWB02 | Solid with Brush |
| 30.0 in | 36.0 in | White | H3036BCWB02 | Solid with Brush |
| 30.0 in | 42.0 in | White | H3042BCWB02 | Solid with Brush |
| 30.0 in | 48.0 in | White | H3048BCWB02 | Solid with Brush |
| 40.0 in | 42.0 in | White | H4042BCS02 | Solid - No Openings |
| 40.0 in | 48.0 in | White | H4048BCS02 | Solid - No Openings |
| 40.0 in | 42.0 in | White | H4042BCWB02 | Solid with Brush |
| 40.0 in | 48.0 in | White | H4048BCWB02 | Solid with Brush |
| Update and Revision: | Revision Number: 0.55 Revision Date: 05-31-2024 |