Networking & Data Cable
(709)Industrial Ethernet Cable
(193)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(694)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(299)Video Cable
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
(14206)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(756)Audio, Sound, & Control Cable
(235)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(305)Surveillance Cable
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
(1209)Fiber Patch Cords
(497)Double-Ended Cordsets
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
(1366)Managed Switches
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
(391)Cellular Routers
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
Broadband Coax 9, 17 AWG Solid Bare Copper Conductor, PE Insulation, Foil + 50% Tinned Copper Braid + Foil Shield, LSZH Jacket.
Life Cycle Status: Discontinued
| Suitable Applications: | Broadband, Cable Television (CATV), RF drop cable, Over-The-Air (OTA) antennas |
| No. of Elements | Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|---|
| 1 | 18 AWG | Solid | 1.1 mm | BC - Bare Copper |
| Material | Nom. Insulation Diameter |
|---|---|
| PE - Polyethylene (Foam) | 4.8 mm (0.19 in) |
| Insulation Table Notes: | Gas Injected |
| Layer | Outer Shield Type | Material | Coverage |
|---|---|---|---|
| 1 | Tape | Tri-Laminate (Alum+Poly+Alum) | 100% |
| 2 | Braid | Tinned Copper (TC) | 70% |
| 3 | Tape | Bi-Laminate (Alum+Poly) | 100% |
| Outer Shield Table Notes: | Foil Tape has L-Fold and is bonded to the sheath |
| Material | Nom. Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 7.1 mm |
| Outer Jacket1 Table Notes: | According to European Standard EN 50290-2-20 |
| Regularity of Impedance: | 40 dB |
| Frequency | Min. Return Loss |
|---|---|
| 30-470 MHz | 27 dB |
| 470-1000 MHz | 24 dB |
| 1000-2000 MHz | 18 dB |
| 2000-3000 MHz | 16 dB |
| Frequency | Nom. Attenuation |
|---|---|
| 5 MHz | 1.5 dB/100m |
| 50 MHz | 4.0 dB/100m |
| 100 MHz | 5.7 dB/100m |
| 200 MHz | 8.2 dB/100m |
| 400 MHz | 11.8 dB/100m |
| 600 MHz | 14.7 dB/100m |
| 800 MHz | 17.2 dB/100m |
| 1000 MHz | 19.4 dB/100m |
| 1350 MHz | 23.0 dB/100m |
| 1750 MHz | 27.0 dB/100m |
| 2000 MHz | 28.7 dB/100m |
| 2150 MHz | 30.0 dB/100m |
| 2400 MHz | 32.0 dB/100m |
| 3000 MHz | 36.0 dB/100m |
| Attenuation Table Notes: | Maximum attenuation is 10% higher |
| Max. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 19 Ohm/km (5.8 Ohm/1000ft) | 14 Ohm/km (4.3 Ohm/1000ft) | 51 pF/m (16 pF/ft) | 75 Ohm | 86% |
| Frequency | Max. Transfer Impedance |
|---|---|
| 5-30 MHz | max. 2.5 mOhm/m |
| Frequency | Min. Screening Attenuation |
|---|---|
| 30-1000 MHz | 95 dB |
| 1000-2000 MHz | 85 dB |
| 2000-3000 MHz | 75 dB |
| Screening Class: | A+ |
| Operating | Storage |
|---|---|
| -40°C To +70°C | -40°C To +70°C |
| Stationary Min. |
|---|
| 35 mm (1.4 in) |
| Max. Pull Tension: | 60 N (13 lbf) |
| Bulk Cable Weight: | 54 kg/km |
| Environmental Suitability: | Indoor - Euroclass Dca |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Dca-s1,d1,a1 |
| CEC / C(UL) Compliance: | . |
| CENELEC Compliance: | EN 50117-1 |
| UK Regulation Compliance: | UKCA Mark |
| Update and Revision: | Revision Number: 0.72 Revision Date: 02-20-2026 |