Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(697)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(302)Video Cable
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
(14209)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5163)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(760)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3598)Modular Couplers
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
(1040)M12
(777)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(278)M12-M12 Cordsets
(185)M12-M8 Cordsets
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
(1213)Fiber Patch Cords
(500)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(513)AV Assemblies
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
Broadband Coax 9, 17 AWG Solid Bare Copper Conductor, PE Insulation, Foil + 70% Tinned Copper Braid Shield, PVC Jacket.
Life Cycle Status: Discontinued
| Suitable Applications: | Broadband, Cable Television (CATV), RF drop cable, Over-The-Air (OTA) antennas |
| RG Type: | 6 |
| No. of Elements | Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|---|
| 1 | 17 AWG | Solid | 1.13 mm | BC - Bare Copper |
| Material | Nom. Insulation Diameter |
|---|---|
| PE - Polyethylene (Foam) | 4.8 mm (0.19 in) |
| Insulation Table Notes: | Gas Injected |
| Layer | Outer Shield Type | Material | Coverage |
|---|---|---|---|
| 1 | Tape | Tri-Laminate (Alum+Poly+Alum) | 100% |
| 2 | Braid | Tinned Copper (TC) | 70% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 6.8 mm |
| Regularity of Impedance: | 40 dB |
| Frequency | Min. Return Loss |
|---|---|
| 5-470 MHz | 23 dB |
| 470-1000 MHz | 20 dB |
| 1000-2000 MHz | 18 dB |
| 2000-3000 MHz | 16 dB |
| Return Loss Table Notes: | Max. 3 peak values 4 dB lower than specified |
| Frequency | Nom. Attenuation |
|---|---|
| 5 MHz | 1.5 dB/100m |
| 50 MHz | 4.0 dB/100m |
| 100 MHz | 5.7 dB/100m |
| 200 MHz | 8.2 dB/100m |
| 400 MHz | 11.8 dB/100m |
| 600 MHz | 14.7 dB/100m |
| 800 MHz | 17.2 dB/100m |
| 1000 MHz | 19.4 dB/100m |
| 1350 MHz | 23.0 dB/100m |
| 1750 MHz | 27 dB/100m |
| 2000 MHz | 28.7 dB/100m |
| 2150 MHz | 30 dB/100m |
| 2400 MHz | 32 dB/100m |
| 3000 MHz | 36 dB/100m |
| Max. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 19 Ohm/km (5.8 Ohm/1000ft) | 14 Ohm/km (4.3 Ohm/1000ft) | 51 pF/m (16 pF/ft) | 75 Ohm | 87% |
| Frequency | Min. Screening Attenuation |
|---|---|
| 30-1000 MHz | 85 dB |
| 1000-2000 MHz | 75 dB |
| 2000-3000 MHz | 65 dB |
| Screening Class: | A |
| Operating | Storage |
|---|---|
| -40°C To +70°C | -40°C To +70°C |
| Bulk Cable Weight: | 49 kg/km |
| Environmental Suitability: | Indoor/Outdoor |
| CEC / C(UL) Compliance: | . |
| CENELEC Compliance: | EN 50117-1 |
| Update and Revision: | Revision Number: 0.198 Revision Date: 02-20-2026 |