Product Hierarchy
Product Hierarchy

CX6C2 - CX6C2 - Broadband Coax 6, 14 AWG Solid BC, Foil + 60% BC Braid, LSZH Jkt


Broadband Coax 6, 14 AWG Solid Bare Copper Conductor, PE Insulation, Copper Foil + 60% Bare Copper Braid Shield, LSZH Jacket.

Product Overview

Suitable Applications: Broadband, Cable Television (CATV), RF drop cable, Over-The-Air (OTA) antennas

Construction Details

Conductor
No. of ElementsSizeStrandingNom. DiameterMaterial
114 AWGSolid1.61 mmBC - Bare Copper
Insulation
ElementMaterialNom. Insulation Diameter
Insulated ConductorPE - Polyethylene (Foam)7.55 mm (0.297 in)
Insulation Table Notes: Centricity min. 85%
Outer Shield
LayerOuter Shield TypeMaterialCoverage
1TapeBi-Laminate (Bare Copper+Poly)100%
2BraidBare Copper (BC)70%
Outer Jacket
MaterialNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)11.1

Electrical Characteristics

Regularity of Impedance: Min. 40 dB
Return Loss
FrequencyMin. Return Loss
5 - 470 MHz26 dB
470 - 1000 MHz23 dB
1000 - 2000 MHz18 dB
2000 - 3000 MHz16 dB
Attenuation
FrequencyNom. Attenuation
5 MHz1.2 dB/100m
50 MHz2.7 dB/100m
100 MHz3.8 dB/100m
200 MHz5.4 dB/100m
400 MHz7.8 dB/100m
600 MHz9.7 dB/100m
800 MHz11.3 dB/100m
1000 MHz12.8 dB/100m
1350 MHz14.9 dB/100m
1750 MHz17.3 dB/100m
2150 MHz19.4 dB/100m
2400 MHz20.6 dB/100m
3000 MHz23.5 dB/100m
4000 MHz27.8 dB/100m
Attenuation Table Notes: Max. attenuation 10% higher
Electricals
Max. Conductor DCRNom. Outer Shield DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
8.7 Ohm/km (2.7 Ohm/1000ft)6.3 Ohm/km (1.9 Ohm/1000ft)55 pF/m (17 pF/ft)75 Ohm81%
Screening
FrequencyMin. Screening Attenuation
30 - 1000 MHz80 dB
1000 - 2000 MHz75 dB
2000 - 3000 MHz70 dB
3000 - 4000 MHz65 dB

Mechanical Characteristics

Temperature
OperatingInstallationStorage
-25°C - +70°C-5°C To +50°C-25°C - +70°C
Bend Radius
Stationary Min.
120 mm (4.7 in)
Max. Pull Tension: 300 N (67 lbf)

Standards and Compliance

Environmental Suitability: Indoor/Outdoor - Euroclass Dca
Flammability / Reaction to Fire: IEC 60332-1-2
CPR Compliance: CPR Euroclass: Dca-s1,d2,a1
CENELEC Compliance: EN 50117-1, EN 50117-11-1, EN 50290-2-20
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3
European Directive Compliance: EU CE Mark
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.70 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
CX6C2.019999GreenReel799 m8719605195869
CX6C2.011000GreenReel1,000 m8719605195845
Date: 1998-01-01
No accessories are available for this product