(12390)Indoor Fiber Cable
(1429)Indoor/Outdoor Fiber Cable
(6462)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(682)Audio, Sound, & Control Cable
(226)Access Control Cable
(78)Fire Alarm Cable
(80)Nurse Call
(2)Security & Alarm Cable
(255)Surveillance Cable
(38)Connectors & Outlets
(3202)Modular Couplers
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
(51)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(19)Valve Connectors
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
(914)M12 Power
(418)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(197)Double-Ended Cordsets
(145)Splitter
(12)NR Series
(29)ST Series
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
(47)Mini Power
(58)Receptacles
(12)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(20)G Series
(57)Sensor Actuator Connectors
(968)M12
(709)Field Attachables
(88)Receptacles
(140)Single-Ended Cordsets
(250)M12-M12 Cordsets
(165)M12-M8 Cordsets
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
(218)Adapter and Splitter
(4)Double-Ended Cordsets
(105)Field Attachables
(16)Receptacles
(28)Single-Ended Cordsets
(65)SPE Connectors
(51)Assemblies & Cordsets
(1065)Fiber Patch Cords
(453)Double-Ended Cordsets
(76)Pigtails
(18)Pre-Terminated Assemblies
(476)AV Assemblies
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
(106)Fiber Splicers & Tool Kits
(29)Label & Identification
(7)Fanout & Breakout Kits
(7)Connectivity Accessories
(2)Outlet & Hardware Accessories
(29)I/O Systems
(204)Ethernet I/O Modules
(38)IO-Link Masters and Devices
(41)Fieldbus I/O Modules
(10)Passive Distribution Boxes
(109)Safety I/O Modules
(4)Broadband Coax 6, 14 AWG Solid Bare Copper Conductor, PE Insulation, Copper Foil + 60% Bare Copper Braid Shield, PE Jacket.
Suitable Applications: | Broadband, Cable Television (CATV), RF drop cable, Over-The-Air (OTA) antennas |
RG Type: | 6 |
No. of Elements | Size | Stranding | Nom. Diameter | Material |
---|---|---|---|---|
1 | 14 AWG | Solid | 1.61 mm | BC - Bare Copper |
Element | Material | Nom. Insulation Diameter |
---|---|---|
Insulated Conductor | PE - Polyethylene (Foam) | 7.55 mm (0.297 in) |
Table Notes: | Centricity min. 85% |
Layer | Outer Shield Type | Material | Coverage |
---|---|---|---|
1 | Tape | Bi-Laminate (Bare Copper+Poly) | 100% |
2 | Braid | Bare Copper (BC) | 70% |
Material | Nom. Diameter |
---|---|
PE - Polyethylene | 11.1 mm |
Regularity of Impedance: | Min. 40 dB |
Frequency | Min. Return Loss |
---|---|
5 - 30 MHz | 26 dB |
30 - 470 MHz | 26 dB |
470 - 1000 MHz | 23 dB |
Frequency | Nom. Attenuation |
---|---|
5 MHz | 1.2 dB/100m |
50 MHz | 2.7 dB/100m |
100 MHz | 3.8 dB/100m |
200 MHz | 5.4 dB/100m |
400 MHz | 7.8 dB/100m |
600 MHz | 9.7 dB/100m |
800 MHz | 11.3 dB/100m |
1000 MHz | 12.8 dB/100m |
1350 MHz | 14.9 dB/100m |
1750 MHz | 17.3 dB/100m |
2150 MHz | 19.4 dB/100m |
2400 MHz | 20.6 dB/100m |
Max. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|
8.7 Ohm/km (2.7 Ohm/1000ft) | 6.3 Ohm/km (1.9 Ohm/1000ft) | 55 pF/m (17 pF/ft) | 75 Ohm | 81% |
Frequency | Min. Screening Attenuation |
---|---|
30 - 1000 MHz | 90 dB |
Operating | Installation | Storage |
---|---|---|
-40°C To +70°C | -5°C To +50°C | -40°C To +70°C |
Stationary Min. |
---|
120 mm (4.7 in) |
Max. Pull Tension: | 300 N (67 lbf) |
Environmental Suitability: | Outdoor |
CENELEC Compliance: | EN 50117-1, EN 50117-11-1, EN 50290-2-20 |
European Directive Compliance: | EU CE Mark |
Update and Revision: | Revision Number: 0.205 Revision Date: 03-30-2023 |
Item # | Color | Putup Type | Length | EAN |
---|---|---|---|---|
CX6C0.001000 | Green | Reel | 1,000 m | 8719605048134 |