Product Hierarchy
Product Hierarchy

CX4C2 - CX4C2 - Broadband Coax 4, 11 AWG Solid BC, Foil + 60% BC Braid, LSZH Jkt


Broadband Coax 4, 11 AWG Solid Bare Copper Conductor, PE Insulation, Copper Foil + 60% Bare Copper Braid Shield, LSZH Jacket.

Product Overview

Suitable Applications: Broadband, Cable Television (CATV)

Construction Details

Series Type: CATV-Trunk Type
Conductor
No. of ElementsSizeStrandingNom. DiameterMaterial
112 AWGSolid2.23 mmBC - Bare Copper
Insulation
ElementMaterialNom. Insulation Diameter
Insulated ConductorPE - Polyethylene (Foam)10.2 mm (0.402 in)
Table Notes: Centricity min. 85%
Outer Shield
LayerOuter Shield TypeMaterialCoverage
1TapeBi-Laminate (Bare Copper+Poly)100%
2BraidBare Copper (BC)59%
Outer Jacket
MaterialNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)13.8 mm
Table Notes: According to European Standard EN 50290-2-20

Electrical Characteristics

Regularity of Impedance: Min. 46 dB
Return Loss (RL)
FrequencyMin. Return Loss
5 - 30 MHz26 dB
30 - 470 MHz26 dB
470 - 862 MHz23 dB
862 - 2400 MHz18 dB
Table Notes: In each frequency band, 3 peak values up to 4 dB lower are allowed
Attenuation
FrequencyNom. Attenuation
5 MHz0.6 dB/100m
50 MHz1.9 dB/100m
100 MHz2.8 dB/100m
200 MHz4 dB/100m
400 MHz5.9 dB/100m
600 MHz7.4 dB/100m
800 MHz8.8 dB/100m
1000 MHz10 dB/100m
1350 MHz11.9 dB/100m
1750 MHz13.9 dB/100m
2150 MHz15.7 dB/100m
2400 MHz16.8 dB/100m
Table Notes: Max. attenuation 10% higher
Electricals
Max. Conductor DCRNom. Outer Shield DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
4.5 Ohm/km (1.4 Ohm/1000ft)4.5 Ohm/km (1.4 Ohm/1000ft)54 pF/m (16 pF/ft)75 Ohm82%
Transfer Impedance
Max. Transfer Impedance
Max. 2.5 mOhm/m
Typ. 1.9 mOhm/m
Screening
FrequencyMin. Screening Attenuation
30 - 1000 MHz95 dB
Screening Class: A+

Mechanical Characteristics

Temperature
OperatingInstallationStorage
-25°C To +70°C-5°C To +50°C-25°C To +70°C
Bend Radius
Stationary Min.
150 mm (5.9 in)
Max. Pull Tension: 400 N (90 lbf)
Bulk Cable Weight: 196 kg/km

Standards and Compliance

Environmental Suitability: Indoor - Euroclass Eca
Flammability / Reaction to Fire: IEC 60332-1-2, IEC 60332-3-24
CPR Compliance: CPR Euroclass: Eca
ISO/IEC Compliance: IEC 61196
CENELEC Compliance: EN 50117-1
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3
European Directive Compliance: EU CE Mark
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.219 Revision Date: 12-19-2022
Date: 1998-01-01
No accessories are available for this product