(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(933)SPIDER Fast/Gigabit Switches
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
(45)Cellular Routers
(10)Wireless LAN Devices
(10)BAT450-F WLAN Access Points
(1)BAT867 - Industrial Wireless Access Points
(5)BAT-C2
(3)OpenBAT-R / -F
(1)Wireless LAN Controller
(2)Antennas
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
(10)Suitable Applications: | Coaxial cables used in cabled distribution networks designed according the European Standard EN 50117; Operating at frequencies between 5 MHz and 2150 MHz; The International Standard IEC 1196 |
AWG | Stranding | Material | Nominal Diameter | Diameter +/- Tolerance | No. of Coax |
---|---|---|---|---|---|
12 | Solid | BC - Bare Copper | 2.23 mm | 0.03 mm | 1 |
Conductor Count: | 1 |
Type | Material | Nominal Diameter | Diameter +/- Tolerance |
---|---|---|---|
Dielectric | PE - Polyethylene (Foam) | 10.2 mm | 0.2 mm |
Table Notes: | Centricity min. 85% |
Type | Material | Coverage [%] | Min. Overlap | Nominal Diameter | Diameter +/- Tolerance |
---|---|---|---|---|---|
Tape | Bare Copper (BC) | 100% | 4 mm | 10.6 mm | 0.3 mm |
Material | Nominal Diameter | Diameter +/- Tolerance |
---|---|---|
PE - Polyethylene | 13.8 mm | 0.3 mm |
Table Notes: | According to European Standard EN 50290-2-20 |
Min Elongation at Breakof Jacket: | 300 % |
Min Tensile Strength of Jacket: | 10 MPa |
Max. Conductor DCR | Max. Conductor Loop | Max. Shield DCR |
---|---|---|
4.5 Ohm/km | 9 Ohm/1000ft | 4.5 Ohm/km |
Nom. Capacitance | Capacitance Tolerance |
---|---|
54 pF/m | 2 pF/m |
Nominal Characteristic Impedance | Nominal Characteristic Tolerance | Regularity of Impedance |
---|---|---|
75 Ohm | 3 Ohm | Min. 46 dB |
Frequency [MHz] | Nom. Insertion Loss |
---|---|
5 MHz | 0.6 dB/100m |
50 MHz | 1.9 dB/100m |
100 MHz | 2.8 dB/100m |
200 MHz | 4 dB/100m |
400 MHz | 5.9 dB/100m |
600 MHz | 7.4 dB/100m |
800 MHz | 8.8 dB/100m |
1000 MHz | 10 dB/100m |
1350 MHz | 11.9 dB/100m |
1750 MHz | 13.9 dB/100m |
2150 MHz | 15.7 dB/100m |
2400 MHz | 16.8 dB/100m |
Table Notes: | Max. attenuation 10% higher |
Nominal Velocity of Propagation (VP) [%] | Velocity of Propagation Tolerance |
---|---|
82% | 2% |
Frequency [MHz] | Min. RL (Return Loss) [dB] |
---|---|
5 - 30 MHz | 26 dB |
30 - 470 MHz | 26 dB |
470 - 862 MHz | 23 dB |
862 - 2400 MHz | 18 dB |
Table Notes: | In each frequency band, 3 peak values up to 4 dB lower are allowed |
Frequency [MHz] | Min. Screening Attenuation |
---|---|
30 - 1000 MHz | 90 dB |
Screening Class: | A+ |
Transfer Impedance |
---|
Max. 1.9 mOhm/m |
Voltage Test Dielectric |
---|
3.0 kV DC |
Installation Temp Range: | -5°C To +50°C |
Storage Temp Range: | -40°C To +70°C |
Operating Temp Range: | -40°C To +70°C |
Bulk Cable Weight: | 164 kg/km |
Max. Pull Tension: | 600 N |
Min Bend Radius (W/o Pulling Strength): | 150 mm |
Crush Resistance: | Max. 1% (load of 700N) N |
Adhesion Dielectric: | 35-350 N at 50 mm N |
IEC Compliance: | IEC 1196 |
CENELEC Compliance: | EN 50117 and EN 50117-1 |
Series Type: | CATV-Trunk Type |
Environmental Space: | Outdoor |
EU RoHS Compliance Date (yyyy-mm-dd): | 1998-01-01 |
Item # | Color | Putup Type | Length | EAN |
---|---|---|---|---|
CX4C1.00500 | Black | Reel | 500 m | 8719605047953 |
CX4C1.001000 | Black | Reel | 1,000 m | 8719605047946 |
CX4C1.01500 | Green | Reel | 500 m | 8719605047984 |
CX4C1.011000 | Green | Reel | 1,000 m | 8719605047977 |
Update and Revision: | Revision Number: 0.171 Revision Date: 12-17-2020 |