Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
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
(14282)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7144)Outdoor Fiber Cable
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
(1243)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(795)VFD Cable
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
(3614)Modular Couplers
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
(1050)M12 Power
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
(322)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(126)Double-Ended Cordsets
(63)Accessories
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
(1055)M12
(778)Field Attachables
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
(21)Data Connectors
(275)Adapter and Splitter
(4)Double-Ended Cordsets
(154)Field Attachables
(18)Receptacles
(29)Single-Ended Cordsets
(70)SPE Connectors
(51)Assemblies & Cordsets
(1215)Fiber Patch Cords
(503)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(512)AV Assemblies
(10)Patch Panels & Components
(896)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(90)Fiber Cassettes
(527)Modular (Empty) Panels
(6)Adapter Frames
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
Broadband Coax 4, 11 AWG Solid Bare Copper Conductor, PE Insulation, Copper Foil + 60% Bare Copper Braid Shield, PE Jacket.
| Suitable Applications: | Broadband, Cable Television (CATV) |
| Series Type: | CATV-Trunk Type |
| No. of Elements | Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|---|
| 1 | 12 AWG | Solid | 2.23 mm | BC - Bare Copper |
| Element | Material | Nom. Insulation Diameter |
|---|---|---|
| Insulated Conductor | PE - Polyethylene (Foam) | 10.2 mm (0.402 in) |
| Insulation Table Notes: | Centricity min. 85% |
| Layer | Outer Shield Type | Material | Coverage |
|---|---|---|---|
| 1 | Tape | Bi-Laminate (Bare Copper+Poly) | 100% |
| 2 | Braid | Bare Copper (BC) | 59% |
| Material | Nom. Diameter |
|---|---|
| PE - Polyethylene | 13.8 mm |
| Outer Jacket1 Table Notes: | According to European Standard EN 50290-2-20 |
| Regularity of Impedance: | Min. 46 dB |
| Frequency | Min. Return Loss |
|---|---|
| 5 - 30 MHz | 26 dB |
| 30 - 470 MHz | 26 dB |
| 470 - 862 MHz | 23 dB |
| 862 - 2400 MHz | 18 dB |
| Return Loss Table Notes: | In each frequency band, 3 peak values up to 4 dB lower are allowed |
| Frequency | Nom. Attenuation |
|---|---|
| 5 MHz | 0.6 dB/100m |
| 50 MHz | 1.9 dB/100m |
| 100 MHz | 2.8 dB/100m |
| 200 MHz | 4 dB/100m |
| 400 MHz | 5.9 dB/100m |
| 600 MHz | 7.4 dB/100m |
| 800 MHz | 8.8 dB/100m |
| 1000 MHz | 10 dB/100m |
| 1350 MHz | 11.9 dB/100m |
| 1750 MHz | 13.9 dB/100m |
| 2150 MHz | 15.7 dB/100m |
| 2400 MHz | 16.8 dB/100m |
| Attenuation Table Notes: | Max. attenuation 10% higher |
| Max. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 4.5 Ohm/km (1.4 Ohm/1000ft) | 4.5 Ohm/km (1.4 Ohm/1000ft) | 54 pF/m (16 pF/ft) | 75 Ohm | 82% |
| Max. Transfer Impedance |
|---|
| Max. 2.5 mOhm/m |
| Typ. 1.9 mOhm/m |
| Frequency | Min. Screening Attenuation |
|---|---|
| 30 - 1000 MHz | 95 dB |
| Screening Class: | A+ |
| Operating | Installation | Storage |
|---|---|---|
| -40°C To +70°C | -5°C To +50°C | -40°C To +70°C |
| Stationary Min. |
|---|
| 150 mm (5.9 in) |
| Max. Pull Tension: | 400 N (90 lbf) |
| Bulk Cable Weight: | 170 kg/km |
| Environmental Suitability: | Outdoor |
| ISO/IEC Compliance: | IEC 61196 |
| CENELEC Compliance: | EN 50117-1 |
| European Directive Compliance: | EU CE Mark |
| Update and Revision: | Revision Number: 0.205 Revision Date: 02-20-2026 |