Product Hierarchy
Product Hierarchy

CX3C8 - CX3C8 - Broadband Coax 3, 8 AWG Solid BC, Foil + 60% BC Braid, LSZH Jkt


Broadband Coax 3, 8 AWG Solid Bare Copper Conductor, PE Insulation, Copper Foil + 60% Bare Copper Braid Shield, LSZH Jacket.

Life Cycle Status: Discontinued

Product Overview

Suitable Applications: Broadband, Cable Television (CATV)

Product Life Cycle

Life Cycle: Discontinued - the product is no longer manufactured

Construction Details

Series Type: CATV-Trunk Type
Conductor
No. of ElementsSizeStrandingNom. DiameterMaterial
18 AWGSolid3.38 mmBC - Bare Copper
Insulation
ElementMaterialNom. Insulation Diameter
Insulated ConductorPE - Polyethylene (Foam)16.5 mm (0.650 in)
Outer Shield
LayerOuter Shield TypeMaterialCoverage
1TapeBi-Laminate (Bare Copper+Poly)100%
2BraidBare Copper (BC)58%
Outer Jacket
MaterialNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)21.6 mm (0.850 in)

Electrical Characteristics

Regularity of Impedance: Min. 46 dB
Return Loss
FrequencyMin. Return Loss
5-470 MHz26 dB
470 - 862 MHz22 dB
862 - 2000 MHz18 dB
2000 - 3000 MHz16 dB
Return Loss Table Notes: In each frequency band, 3 peak values up to 4 dB lower are allowed
Attenuation
FrequencyNom. Attenuation
5 MHz0.4 dB/100m
50 MHz1.3 dB/100m
100 MHz1.8 dB/100m
200 MHz2.7 dB/100m
400 MHz3.9 dB/100m
600 MHz4.8 dB/100m
800 MHz5.7 dB/100m
1000 MHz6.5 dB/100m
1350 MHz7.7 dB/100m
1750 MHz9.2 dB/100m
2150 MHz10.3 dB/100m
2400 MHz11.0 dB/100m
3000 MHz12.4 dB/100m
4000 MHz14.6 dB/100m
Attenuation Table Notes: Max. attenuation 10% higher
Electricals
Max. Conductor DCRNom. Outer Shield DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
1.9 Ohm/km (0.58 Ohm/1000ft)2.6 Ohm/km (0.79 Ohm/1000ft)58 pF/m (18 pF/ft)75 Ohm78%
Transfer Impedance
FrequencyMax. Transfer Impedance
5-30 MHzMax 2.5 mOhm/m
Transfer Impedance Class: A+
Screening
FrequencyMin. Screening Attenuation
30 - 1000 MHz80 dB
1000 - 2000 MHz75 dB
2000 - 3000 MHz70 dB
3000 - 4000 MHz65 dB

Mechanical Characteristics

Temperature
OperatingInstallationStorage
-25°C To +70°C-5°C To +50°C-25°C To +70°C
Bend Radius
Stationary Min.
220 mm (8.7 in)
Max. Pull Tension: 2000 N (450 lbf)
Bulk Cable Weight: 474 kg/km (319 lbs/1000ft)

Standards and Compliance

Environmental Suitability: Indoor/Outdoor - Euroclass Dca
Flammability / Reaction to Fire: IEC 60332-1-2
CPR Compliance: CPR Euroclass: Dca-s2,d2,a1
CEC / C(UL) Compliance: .
ISO/IEC Compliance: IEC 61196
CENELEC Compliance: EN 50117-1
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3
European Directive Compliance: EU CE Mark
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.181 Revision Date: 06-10-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
CX3C8.00700GreenReel700 m8719605186300
Date: 1998-01-01
No accessories are available for this product