Broadband Coax 3, 8 AWG Solid Bare Copper Conductor, PE Insulation, Copper Foil Shield, PE Jacket.
Life Cycle Status: Discontinued
| Suitable Applications: | Broadband, Cable Television (CATV) |
| Series Type: | CATV-Trunk Type |
| No. of Elements | Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|---|
| 1 | 8 AWG | Solid | 3.38 mm | BC - Bare Copper |
| Element | Material | Nom. Insulation Diameter |
|---|---|---|
| Insulated Conductor | PE - Polyethylene (Foam) | 14.9 mm (0.587 in) |
| Insulation Table Notes: | Centricity min. 85% |
| Outer Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bare Copper (BC) | 100% |
| Material | Nom. Diameter |
|---|---|
| PE - Polyethylene | 18 mm |
| Outer Jacket1 Table Notes: | According to European Standard EN 50290-2-20 |
| Regularity of Impedance: | Min. 46 dB |
| Frequency | Min. Return Loss |
|---|---|
| 5 - 30 MHz | 26 dB |
| 30 - 470 MHz | 26 dB |
| 470 - 862 MHz | 22 dB |
| 862 - 2400 MHz | 18 dB |
| Return Loss Table Notes: | In each frequency band, 3 peak values up to 4 dB lower are allowed |
| Frequency | Nom. Attenuation |
|---|---|
| 5 MHz | 0.4 dB/100m |
| 50 MHz | 1.3 dB/100m |
| 100 MHz | 1.8 dB/100m |
| 200 MHz | 2.6 dB/100m |
| 400 MHz | 3.9 dB/100m |
| 600 MHz | 4.8 dB/100m |
| 800 MHz | 5.7 dB/100m |
| 1000 MHz | 6.5 dB/100m |
| 1350 MHz | 7.7 dB/100m |
| 1750 MHz | 9 dB/100m |
| 2150 MHz | 10.2 dB/100m |
| 2400 MHz | 10.9 dB/100m |
| Attenuation Table Notes: | Max. attenuation 10% higher |
| Max. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 1.9 Ohm/km (0.58 Ohm/1000ft) | 2.6 Ohm/km (0.79 Ohm/1000ft) | 54 pF/m (16 pF/ft) | 75 Ohm | 84% |
| Frequency | Min. Screening Attenuation |
|---|---|
| 30 - 1000 MHz | 100 dB |
| Operating | Installation | Storage |
|---|---|---|
| -40°C To +70°C | -5°C To +50°C | -40°C To +70°C |
| Stationary Min. |
|---|
| 180 mm (7.1 in) |
| Max. Pull Tension: | 1200 N (270 lbf) |
| Bulk Cable Weight: | 267 kg/km |
| Environmental Suitability: | Outdoor |
| ISO/IEC Compliance: | IEC 61196 |
| CENELEC Compliance: | EN 50117-1 |
| European Directive Compliance: | EU CE Mark |
| Update and Revision: | Revision Number: 0.257 Revision Date: 07-29-2024 |