Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(697)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(302)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(390)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(105)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(19)Multi-Media Cable
(33)Fiber Cable
(14235)Indoor Fiber Cable
(1637)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5185)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(762)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(308)Surveillance Cable
(39)Connectors & Outlets
(3605)Modular Couplers
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
(1047)M12
(778)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(278)M12-M12 Cordsets
(186)M12-M8 Cordsets
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
(13)Data Connectors
(274)Adapter and Splitter
(4)Double-Ended Cordsets
(153)Field Attachables
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
Broadband Coax 3, 8 AWG Solid Bare Copper Conductor, PE Insulation, Copper Foil + 60% Bare Copper Braid Shield, PE Jacket.
Life Cycle Status: Discontinued
| Suitable Applications: | Broadband, Cable Television (CATV) |
| Life Cycle: | Discontinued - the product is no longer manufactured |
| Series Type: | CATV-Trunk Type |
| No. of Elements | Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|---|
| 1 | 8 AWG | Solid | 3.38 mm | BC - Bare Copper |
| Element | Material | Nom. Insulation Diameter |
|---|---|---|
| Insulated Conductor | PE - Polyethylene (Foam) | 14.9 mm (0.587 in) |
| Insulation Table Notes: | Centricity min. 85% |
| Layer | Outer Shield Type | Material | Coverage |
|---|---|---|---|
| 1 | Tape | Bare Copper (BC) | 100% |
| 2 | Braid | Bare Copper (BC) | 55% |
| Material | Nom. Diameter |
|---|---|
| PE - Polyethylene | 19.8 mm (0.780 in) |
| Outer Jacket1 Table Notes: | According to European Standard EN 50290-2-20 |
| Regularity of Impedance: | Min. 46 dB |
| Frequency | Min. Return Loss |
|---|---|
| 5 - 30 MHz | 26 dB |
| 30 - 470 MHz | 26 dB |
| 470 - 862 MHz | 23 dB |
| 862 - 2400 MHz | 18 dB |
| Return Loss Table Notes: | In each frequency band, 3 peak values up to 4 dB lower are allowed |
| Frequency | Nom. Attenuation |
|---|---|
| 5 MHz | 0.4 dB/100m |
| 50 MHz | 1.3 dB/100m |
| 100 MHz | 1.8 dB/100m |
| 200 MHz | 2.6 dB/100m |
| 400 MHz | 3.9 dB/100m |
| 600 MHz | 4.8 dB/100m |
| 800 MHz | 5.7 dB/100m |
| 862 MHz | 5.9 dB/100m |
| 1000 MHz | 6.5 dB/100m |
| 1350 MHz | 7.7 dB/100m |
| 1750 MHz | 9 dB/100m |
| 2150 MHz | 10.2 dB/100m |
| 2400 MHz | 10.9 dB/100m |
| Attenuation Table Notes: | Max. attenuation 10% higher |
| Max. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 1.9 Ohm/km (0.58 Ohm/1000ft) | 2.6 Ohm/km (0.79 Ohm/1000ft) | 54 pF/m (16 pF/ft) | 75 Ohm | 84% |
| Frequency | Max. Transfer Impedance |
|---|---|
| 5 - 30 MHz | Max. 2.5 mOhm/m |
| Typ. 1.1 mOhm/m |
| Transfer Impedance Class: | A+ |
| Frequency | Min. Screening Attenuation |
|---|---|
| 30 - 1000 MHz | 95 dB |
| Screening Class: | A+ |
| Operating | Installation | Storage |
|---|---|---|
| -40°C To +70°C | -5°C To +50°C | -40°C To +70°C |
| Stationary Min. |
|---|
| 200 mm (7.9 in) |
| Max. Pull Tension: | 1200 N (270 lbf) |
| Bulk Cable Weight: | 312 kg/km (210 lbs/1000ft) |
| Environmental Suitability: | Outdoor |
| ISO/IEC Compliance: | IEC 61196 |
| CENELEC Compliance: | EN 50117-1 |
| European Directive Compliance: | EU CE Mark |
| Update and Revision: | Revision Number: 0.310 Revision Date: 06-10-2026 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| CX3C0+00700 | Black | Reel | 700 m | 8719605047519 |
| CX3C0+001050 | Black | Reel | 1,050 m | 8719605047502 |
| CX3C0.001050 | Black | Reel | 1,050 m | 8719605047410 |