Broadband Coax, 14 AWG Solid Bare Copper Conductor, PE Insulation, Copper Foil + 50% Bare Copper Braid Shield, PE Jacket.
Life Cycle Status: Discontinued
| Suitable Applications: | Broadband, Cable Television (CATV), RF drop cable, Over-The-Air (OTA) antennas |
| Life Cycle: | Discontinued - the product is no longer manufactured |
| RG Type: | 11 |
| No. of Elements | Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|---|
| 1 | 14 AWG | Solid | 1.63 in | BC - Bare Copper |
| Element | Material | Nom. Insulation Diameter |
|---|---|---|
| Insulated Conductor | PE - Polyethylene (Foam) | 7.28 mm (0.287 in) |
| Layer | Outer Shield Type | Material | Coverage |
|---|---|---|---|
| 1 | Tape | Bi-Laminate (Bare Copper+Poly) | 100% |
| 2 | Braid | Bare Copper (BC) | 50% |
| Material | Nom. Diameter |
|---|---|
| PE - Polyethylene | 10.1 mm |
| Regularity of Impedance: | Min. 40 or max. 1% dB |
| Frequency | Min. Return Loss |
|---|---|
| 5-470 MHz | 23 dB |
| 470 - 1000 MHz | 20 dB |
| 1000 - 2000 MHz | 18 dB |
| 2000 - 3000 MHz | 16 dB |
| Return Loss Table Notes: | In each frequency band, 3 peak values up to 4 dB lower are allowed |
| Frequency | Nom. Attenuation |
|---|---|
| 5 MHz | 0.9 dB/100m |
| 50 MHz | 2.8 dB/100m |
| 100 MHz | 3.9 dB/100m |
| 200 MHz | 5.7 dB/100m |
| 460 MHz | 9.2 dB/100m |
| 800 MHz | 12.2 dB/100m |
| 860 MHz | 12.6 dB/100m |
| 1000 MHz | 14 dB/100m |
| 1750 MHz | 19.2 dB/100m |
| 2150 MHz | 21.9 dB/100m |
| 2400 MHz | 23.2 dB/100m |
| 3000 MHz | 26.1 dB/100m |
| Max. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 8.5 Ohm/km (2.6 Ohm/1000ft) | 10 Ohm/km (3.0 Ohm/1000ft) | 54 pF/m (16 pF/ft) | 75 Ohm | 81% |
| Frequency | Min. Screening Attenuation |
|---|---|
| 30 - 1000 MHz | 75 dB |
| 1000 - 2000 MHz | |
| 2000 - 3000 MHz |
| Screening Table Notes: | Flexing with 5 test cylces and 120 mm radius |
| Operating | Installation | Storage |
|---|---|---|
| -40°C To +70°C | -5°C To +50°C | -40°C To +70°C |
| Stationary Min. |
|---|
| 50 mm (2.0 in) |
| Environmental Suitability: | Outdoor |
| CENELEC Compliance: | EN 50117-1, EN 50117-9-2, EN 50290-2-20 |
| European Directive Compliance: | EU CE Mark |
| Update and Revision: | Revision Number: 0.289 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| CTF167P.00100 | Black | Reel | 100 m | 8719605047403 |