Product Hierarchy
Product Hierarchy

CTF125 - CTF125 - Broadband Coax, 16 AWG Solid BC, Foil + 50% BC Braid, PVC Jkt


Broadband Coax, 16 AWG Solid Bare Copper Conductor, PE Insulation, Copper Foil + 50% Bare Copper Braid Shield, PVC Jacket.

Life Cycle Status: Discontinued

Product Overview

Suitable Applications: Broadband, Cable Television (CATV), RF drop cable, Over-The-Air (OTA) antennas

Construction Details

RG Type: 7/U Type
Conductor
No. of ElementsSizeStrandingNom. DiameterMaterial
116 AWGSolid1.25 mmBC - Bare Copper
Insulation
ElementMaterialNom. Insulation Diameter
Insulated ConductorPE - Polyethylene (Foam)5.4 mm (0.21 in)
Outer Shield
LayerOuter Shield TypeMaterialCoverage
1TapeBi-Laminate (Bare Copper+Poly)100%
2BraidBare Copper (BC)50%
Outer Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride7.8 mm

Electrical Characteristics

Regularity of Impedance: Min. 40 or max. 1% dB
Return Loss
FrequencyMin. Return Loss
5-470 MHz23 dB
470 - 1000 MHz20 dB
1000 - 2000 MHz18 dB
2000 - 3000 MHz16 dB
Return Loss Table Notes: In each frequency band, 3 peak values up to 4 dB lower are allowed
Attenuation
FrequencyNom. Attenuation
5 MHz1.5 dB/100m
50 MHz3.5 dB/100m
100 MHz5 dB/100m
200 MHz7.5 dB/100m
460 MHz11.5 dB/100m
800 MHz14.9 dB/100m
860 MHz15.5 dB/100m
1000 MHz17 dB/100m
1750 MHz22.8 dB/100m
2150 MHz26 dB/100m
2400 MHz28 dB/100m
3000 MHz32 dB/100m
Electricals
Max. Conductor DCRNom. Outer Shield DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
16 Ohm/km (4.9 Ohm/1000ft)13.5 Ohm/km (4.11 Ohm/1000ft)54 pF/m (16 pF/ft)75 Ohm81%
Screening
FrequencyMin. Screening Attenuation
30 - 1000 MHz75 dB
1000 - 2000 MHz
2000 - 3000 MHz

Mechanical Characteristics

Temperature
OperatingInstallationStorage
-40°C To +70°C-5°C To +50°C-40°C To +70°C
Bend Radius
Stationary Min.
40 mm (1.6 in)

Standards and Compliance

Environmental Suitability: Indoor - Euroclass Eca
Flammability / Reaction to Fire: IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
CEC / C(UL) Compliance: .
CENELEC Compliance: EN 50117-1, EN 50117-9-2, EN 50290-2-20
European Directive Compliance: EU CE Mark
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.265 Revision Date: 02-20-2026
Date: 2015-01-26
No accessories are available for this product