Product Hierarchy
Product Hierarchy

CLAP4106001M - LOCKABLE UTP PATCH CORD, LSZH BLUE 1.0M CAT6A T568B 4PR 26AWG


LOCKABLE UTP PATCH CORD, LSZH BLUE 1.0M CAT6A T568B 4PR 26AWG *The key should be ordered separately (the key part number is AP100010-10).

Physical Characteristics (Overall)

Outer Jacket
Material
LSZH - Low Smoke Zero Halogen (Flame Retardant)
Wiring Scheme: The wiring scheme can be customized both for T568A and T568B
Packaging: Individually packaged in a clear plastic bag

Connectors

Materials
DescriptionMaterial
PlugPC - Polycarbonate, UL 94V-2 rated
Contact BladePhosphor bronze plated with 50u’’ gold over 100u’’ nickel undercoat

Electrical Characteristics

Dielectric Strength: 1000 VAC (RMS)
Insulation Resistance: 500 MΩ min.
Max Contact Resistance: 20 mOhm
Voltage Rating: 72 VDC maximum

Temperature Range

Operating Temperature Range: -10℃ to + 60℃

Mechanical Characteristics

Termination Interface
Durabilities
750 Cycles

Standards

ISO/IEC Compliance: ISO/IEC 11801:2002/Amd 2:2010
Data Category: Category 6A

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2002/95/EC (RoHS): EU Directive 2002/95/EC (RoHS)

Related Part Numbers

Related Parts: KEY, CAT6A Modular Jacks, CAT6A Patch panels

History

Update and Revision: Revision Number: 0.5 Revision Date: 12-13-2024
No accessories are available for this product