Product Hierarchy
Product Hierarchy

CAT6+ UTP CMR PATCH CORDS - CAT6+ UTP CMR Patch Cords


CAT6+ UTP CMR Patch Cords

Product Overview

Suitable Applications: IBDN System 4800, 3600 and 2400, TIA Category 6, ISO Class E, 1000BASE-T

Physical Characteristics (Overall)

Total Number of Pairs: 4
Overall Nominal Diameter: 0.225 in
Wiring Scheme: T568A/B-T568A/B
Packaging: Individually packaged in a clear plastic bag.

Connectors

Materials
DescriptionMaterialColor
BootElastomerTranslucent
ConductorBC - Bare Copper
Front ConnectionBlades Phosphor Bronze with 50u inch Gold over Nickel Plating
Inner Jacket
InsulationPO - Polyolefin
Outer JacketPVC - Polyvinyl Chloride

Electrical Characteristics

Dielectric Strength: 1,000 V RMS @ 60 Hz for 1 minute
Current Rating: 1.500 A
Insulation Resistance: 500 M-Ohm Minimum
Max Contact Resistance: 20 mOhm

Temperature Range

Installation Temperature Range: -10°C To +60°C
Storage Temperature Range: -40°C To +70°C
Operating Temperature Range: -10°C To +60°C

Mechanical Characteristics

Min Bend Radius (Overall Cable): 1.040 in
Plug /Jack Compatibility: RJ45
Termination Interface
ConnectionDurabilities
Mated Connection750 Cycles

Standards

UL Rating: Riser
ISO/IEC Compliance: IEC 60603-7
Data Category: Category 6
TIA/EIA Compliance: Category 6 - TIA 568.2-D, ISO/IEC 11801-1, TIA TSB-5021
IEEE Compliance: Power Over Ethernet (PoE) IEEE 802.3at type 1 and 2 (up to 30W), IEEE802.3bt/D1.7 type 3 and 4 (up to 100W), CISCO UPOE (up to 60W), Power over HDBaseTTM (up to 100W)

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2002/95/EC (RoHS): Yes
MII Order #39 (China RoHS): EUP 50

Flammability, LS0H, Toxicity Testing

Safety Listing: c(UL)us Listed

Related Part Numbers

Related Parts: CAT6+ Modular Jacks and Couplers, CAT6+ Patch Panels

Product Notes

Labeling: Belden Part Number, Performance Acronym, Wiring Scheme and Cord Length.

History

Update and Revision: Revision Number: 0.466 Revision Date: 07-13-2026
Date: 2006-01-01
Belden-Copper-Catalog-2016.pdf
No accessories are available for this product