Product Hierarchy
Product Hierarchy

CAT6 UTP CM Patch Cords - DataConnect CAT6 UTP Patch Cords, CM

DataConnect CAT6 UTP CM 24 AWG Non-Bonded Patch Cords

Product Overview

Suitable Applications: Ethernet 10/ 100/ 1000BASE-T, 2.5GBASE-T

Physical Characteristics (Overall)

Total Number of Pairs: 4
Overall Nominal Diameter: 0.223 in
Wiring Scheme: T568A/B-T568A/B
Packaging: Individually packaged in a clear plastic bag.

Connectors

Materials
DescriptionMaterialColor
BootElastomerTranslucent
ConductorBC - Bare Copper
Front ConnectionBlades Phosphor Bronze with 50u inch Gold over Nickel Plating
InsulationPO - Polyolefin
Outer JacketPVC - Polyvinyl Chloride

Electrical Characteristics

Dielectric Strength: 1,000 V RMS @ 60 Hz for 1 minute
Current Rating: 1.500 A
Insulation Resistance: 500 M-Ohm Minimum
Max Contact Resistance: 20 mOhm

Temperature Range

Installation Temperature Range: -10°C To +60°C
Storage Temperature Range: -40°C To +70°C
Operating Temperature Range: -10°C To +60°C

Mechanical Characteristics

Min Bend Radius (Overall Cable): 1.040 in
Plug /Jack Compatibility: RJ45
Termination Interface
ConnectionDurabilities
Mated Connection750 Cycles

Standards

UL Rating: CM (Not Riser or Plenum)
ISO/IEC Compliance: IEC 60603-7
Data Category: Category 6
TIA/EIA Compliance: Category 6 - TIA 568.2-D, ISO/IEC 11801-1, TIA TSB-5021
IEEE Compliance: IEEE 802.3at type 1 and 2 (PoE) up to 30W, IEEE 802.3bt type 3 and 4 (PoE) up to 100W, CISCO (UPOE) up to 60W, Power over HDBaseTTM (POH) up to 100W

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2002/95/EC (RoHS): Yes
MII Order #39 (China RoHS): EUP 50

Flammability, LS0H, Toxicity Testing

Safety Listing: c(UL)us Listed, UL 1863, UL File E77103

Related Part Numbers

Related Parts: DataConnect CAT6 Modular Jacks, DataConnect CAT6 Patch Panels
Variants
Item #ColorLength
C643100002Black2 ft
C643100003Black3 ft
C643100004Black4 ft
C643100005Black5 ft
C643100006Black6 ft
C643100007Black7 ft
C643100008Black8 ft
C643100010Black10 ft
C643106002Blue2 ft
C643106003Blue3 ft
C643106004Blue4 ft
C631306075Blue75 ft
C631306080Blue80 ft
C631306082Blue82 ft
C631306085Blue85 ft
C631306100Blue100 ft
C631306200Blue200 ft
C631308007Gray7 ft
C631308010Gray10 ft
C631308015Gray15 ft
C631308020Gray20 ft
C631308025Gray25 ft
C631308030Gray30 ft
C631308035Gray35 ft
C631308050Gray50 ft
C631308060Gray60 ft
C631308075Gray75 ft
C631308100Gray100 ft
C631308156Gray156 ft
C631308160Gray160 ft
C632208015Gray15 ft
C632208017Gray17 ft
C632208020Gray20 ft
C632208025Gray25 ft
C632208030Gray30 ft
C632208035Gray35 ft
C632208040Gray40 ft
C632208045Gray45 ft
C643105005Green5 ft
C643105002Green2 ft
C643105003Green3 ft
C643105007Green7 ft
C643105010Green10 ft
C631309050None50 ft
C643103002Orange2 ft
C643103003Orange3 ft
C643103005Orange5 ft
C643103007Orange7 ft
C643103010Orange10 ft
C631309004White4 ft
C631309007White7 ft
C631309015White15 ft
C631309020White20 ft
C631309025White25 ft
C631309035White35 ft
C631309075White75 ft
C631309100White100 ft
C632209015White15 ft
C632309050White50 ft
C632309100White100 ft
C643104002Yellow2 ft
C643104003Yellow3 ft
C643104005Yellow5 ft
C643104007Yellow7 ft
C643104008Yellow8 ft
C643104010Yellow10 ft
C643104015Yellow15 ft

Product Notes

Labeling: Belden Part Number, Performance Acronym, Wiring Scheme and Cord Length.

History

Update and Revision: Revision Number: 0.33 Revision Date: 02-29-2024
Date: 2006-01-01
No accessories are available for this product