Product Hierarchy
Product Hierarchy

CAT6+ UTP CMP PIGTAILS - CAT6+ UTP CMP Pigtails


CAT6+ UTP CMP Pigtails

Product Overview

Suitable Applications: IBDN System 4800, 3600 and 2400, TIA Category 6, ISO Class E, 1000BASE-T

Physical Characteristics (Overall)

Total Number of Pairs: 4
Overall Nominal Diameter: 0.238 in
Packaging: Individually packaged in a clear plastic bag.

Connectors

Materials
DescriptionMaterialColor
BootElastomerTranslucent
ConductorBC - Bare Copper
Front ConnectionBlades Phosphor Bronze with 50u inch Gold over Nickel Plating
Inner JacketPVC - Polyvinyl Chloride
InsulationPO - Polyolefin
Outer JacketPVC - Polyvinyl Chloride

Electrical Characteristics

Dielectric Strength: 1,000 V RMS @ 60 Hz for 1 minute
Current Rating: 1.500 A
Insulation Resistance: 500 M-Ohm Minimum
Max Contact Resistance: 20 mOhm

Temperature Range

Installation Temperature Range: -10°C To +60°C
Storage Temperature Range: -40°C To +70°C
Operating Temperature Range: -20°C To +75°C

Mechanical Characteristics

Min Bend Radius (Overall Cable): 1.040 in
Plug /Jack Compatibility: RJ45
Termination Interface
ConnectionDurabilities
Mated Connection750 Cycles

Standards

UL Rating: Riser
Data Category: Category 6
TIA/EIA Compliance: Category 6 - TIA 568-C.2, Class E - ISO/IEC 11801:2002 Ed.2 Amendment 2
Other Standards: FCC Part 68, Subpart F, IEC 60603-7

Applicable Environmental and Other Programs

Environmental Space: Plenum
EU Directive 2002/95/EC (RoHS): Yes
MII Order #39 (China RoHS): EUP 50

Flammability, LS0H, Toxicity Testing

Safety Listing: c(UL)us Listed

Related Part Numbers

Related Parts: CAT6+ Modular Jacks and Couplers, CAT6+ Patch Panels, GigaBIX Connectors
Variants
Item #ColorLength
C632206020Blue20 ft
C632206025Blue25 ft
C632206035Blue35 ft
C632206043Blue43 ft
C632206050Blue50 ft
C632206055Blue55 ft
C632206075Blue75 ft
C632206100Blue100 ft
C632306012Blue12 ft
C632306015Blue15 ft
C632306020Blue20 ft
C632306025Blue25 ft
C632306035Blue35 ft
C632306050Blue50 ft
C632306065Blue65 ft
C632306075Blue75 ft
C632306100Blue100 ft
C632208017Gray17 ft
C632208020Gray20 ft
C632208025Gray25 ft
C632208030Gray30 ft
C632208035Gray35 ft
C632208040Gray40 ft
C632208045Gray45 ft
C632208050Gray50 ft
C632208075Gray75 ft
C632208100Gray100 ft
C632308015Gray15 ft
C632308020Gray20 ft
C632308025Gray25 ft
C632308030Gray30 ft
C632308035Gray35 ft
C632308050Gray50 ft
C632308075Gray75 ft
C632308100Gray100 ft
C632308150Gray150 ft
C632308200Gray200 ft
C632308250Gray250 ft
C632209015White15 ft
C632209020White20 ft
C632209025White25 ft
C632209035White35 ft
C632209050White50 ft
C632209075White75 ft
C632209100White100 ft
C632209150White150 ft
C632309015White15 ft
C632309020White20 ft
C632309025White25 ft
C632309035White35 ft
C632309050White50 ft
C632309075White75 ft
C632309100White100 ft
C632304012Yellow12 ft

Product Notes

Labeling: Belden Part Number, Performance Acronym, Wiring Scheme and Cord Length.

History

Update and Revision: Revision Number: 0.272 Revision Date: 05-10-2023
Date: 2006-01-01
Belden-Copper-Catalog-2016.pdf
No accessories are available for this product