(4)| Suitable Applications: | IBDN System 4800, 3600 and 2400, TIA Category 6, ISO Class E, 1000BASE-T |
| Total Number of Pairs: | 4 |
| Overall Nominal Diameter: | 0.238 in |
| Wiring Scheme: | T568A/B-T568A/B |
| Packaging: | Individually packaged in a clear plastic bag. |
| Description | Material | Color |
|---|---|---|
| Boot | Elastomer | Translucent |
| Conductor | BC - Bare Copper | |
| Front Connection | Blades Phosphor Bronze with 50u inch Gold over Nickel Plating | |
| Inner Jacket | PVC - Polyvinyl Chloride | |
| Insulation | PO - Polyolefin | |
| Outer Jacket | PVC - Polyvinyl Chloride |
| Dielectric Strength: | 1,000 V RMS @ 60 Hz for 1 minute |
| Current Rating: | 1.500 A |
| Insulation Resistance: | 500 M-Ohm Minimum |
| Max Contact Resistance: | 20 mOhm |
| Installation Temperature Range: | -10°C To +60°C |
| Storage Temperature Range: | -40°C To +70°C |
| Operating Temperature Range: | -20°C To +75°C |
| Min Bend Radius (Overall Cable): | 1.040 in |
| Plug /Jack Compatibility: | RJ45 |
| Connection | Durabilities |
|---|---|
| Mated Connection | 750 Cycles |
| UL Rating: | Plenum |
| Data Category: | Category 6 |
| TIA/EIA Compliance: | Category 6 - TIA 568-C.2, Class E - ISO/IEC 11801:2002 Ed.2 Amendment 2 |
| Other Standards: | FCC Part 68, Subpart F, IEC 60603-7 |
| Environmental Space: | Plenum |
| EU Directive 2002/95/EC (RoHS): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| Safety Listing: | c(UL)us Listed |
| Related Parts: | CAT6+ Modular Jacks and Couplers, CAT6+ Patch Panels |
| Item # | Color | Length |
|---|---|---|
| C602100001 | Black | 1 ft |
| C602100002 | Black | 2 ft |
| C602100003 | Black | 3 ft |
| C602100004 | Black | 4 ft |
| C602100006 | Black | 6 ft |
| C602100008 | Black | 8 ft |
| C602100010 | Black | 10 ft |
| C602100012 | Black | 12 ft |
| C602100025 | Black | 25 ft |
| C602106060 | Blue | 60 ft |
| C602106025 | Blue | 25 ft |
| C602106040 | Blue | 40 ft |
| C602106045 | Blue | 45 ft |
| C602106100 | Blue | 100 ft |
| C602108002 | Gray | 2 ft |
| C602108003 | Gray | 3 ft |
| C602108006 | Gray | 6 ft |
| C602108008 | Gray | 8 ft |
| C602108010 | Gray | 10 ft |
| C602108025 | Gray | 25 ft |
| C602108070 | Gray | 70 ft |
| C602108100 | Gray | 100 ft |
| C602105005 | Green | 5 ft |
| C602105014 | Green | 14 ft |
| C602105016 | Green | 16 ft |
| C602105018 | Green | 18 ft |
| C602105040 | Green | 40 ft |
| C602105050 | Green | 50 ft |
| C602105065 | Green | 65 ft |
| C602105075 | Green | 75 ft |
| C602105100 | Green | 100 ft |
| C602105125 | Green | 125 ft |
| C602105150 | Green | 150 ft |
| C602105175 | Green | 175 ft |
| C602105200 | Green | 200 ft |
| C602103003 | Orange | 3 ft |
| C602103006 | Orange | 6 ft |
| C602103015 | Orange | 15 ft |
| C602103025 | Orange | 25 ft |
| C602107025 | Purple | 25 ft |
| C602102001 | Red | 1 ft |
| C602102002 | Red | 2 ft |
| C602102004 | Red | 4 ft |
| C602102006 | Red | 6 ft |
| C602102008 | Red | 8 ft |
| C602102010 | Red | 10 ft |
| C602102012 | Red | 12 ft |
| C602102025 | Red | 25 ft |
| C602109002 | White | 2 ft |
| C602109003 | White | 3 ft |
| C602109004 | White | 4 ft |
| C602109010 | White | 10 ft |
| C602109015 | White | 15 ft |
| C602109040 | White | 40 ft |
| C602109066 | White | 66 ft |
| C602109070 | White | 70 ft |
| C602109099 | White | 99 ft |
| C602109100 | White | 100 ft |
| C602109110 | White | 110 ft |
| C602109150 | White | 150 ft |
| C602104007 | Yellow | 7 ft |
| C602104010 | Yellow | 10 ft |
| C602104025 | Yellow | 25 ft |
| C602104065 | Yellow | 65 ft |
| C602104075 | Yellow | 75 ft |
| Labeling: | Belden Part Number, Performance Acronym, Wiring Scheme and Cord Length. |
| Update and Revision: | Revision Number: 0.267 Revision Date: 05-10-2023 |