Product Hierarchy
Product Hierarchy

CAT 6 UHD PP 48 1U - AX103263-CAT 6 UHD Patch Panel, 48 Port, 1U, Preloaded, UTP


CAT6+ Ultra-High Density Patch Panel, 48-port, 1U

Product Overview

Suitable Applications: IBDN System 4800, 3600, 2400, TIA Category 6, ISO Class E, 1000BASE-T

Physical Characteristics (Overall)

Overall Height: 1.75 in
Overall Width: 19.000 in
Overall Depth: 1.360 in
Number of Ports: 48 Port
Front Connection: Flush
Packaging: Individually packaged in a cardboard box.
Weight: 1.900 lbs

Connectors

Materials
DescriptionMaterial
PanelSteel

Construction and Dimensions

Max Capacity: 48 connectors (preloaded)

Electrical Characteristics

Dielectric Strength: 1,000 V RMS @ 60 Hz for 1 minute
Current Rating: 1.500 A
Insulation Resistance: 500 M-Ohm Minimum
Termination Resistance: 2.5 mOhm

Temperature Range

Installation Temperature Range: -10°C To +60°C
Storage Temperature Range: -40°C To +70°C
Operating Temperature Range: -10°C To +60°C

Mechanical Characteristics

Connector System Compatibility: UHD
Tool Compatibility: Gigaflex Connecting Tool (AX100749)
Plug /Jack Compatibility: RJ45
Termination Type: Universal T568A/B

Standards

Data Category: Category 6
TIA/EIA Compliance: Category 6 - TIA 568.B.2-1, ISO/IEC 11801:2002 Ed.2
Other Standards: FCC Part 68, Subpart F, IEC 60603-7
Third Party Performance Verification: ETL - Verified Category 6

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Flammability, LS0H, Toxicity Testing

Safety Listing: ACA, Bi-national Standard Listed

Related Part Numbers

Related Parts: CAT6+ Modular Cords
Variants
Item #ColorUPC
AX103263Black611589005814

Product Notes

Included Parts: 4 Screws (10x32); 4 Screws (12x24); 1 Printable LabelFlex Half-Sheet; 2 Velcro Straps; 2 Rear Cable Management Bracket, 1 Installation Guide, 1 kit Termination Bar
Notes: For proper installation refer to Installation Guide PX104692 included with the produc

History

Update and Revision: Revision Number: 0.310 Revision Date: 12-03-2025
Belden-Copper-Catalog-2016.pdf
No accessories are available for this product