(1214)Fiber Patch Cords
(501)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(513)AV Assemblies
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
(1373)Managed Switches
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
(393)Cellular Routers
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
(134)Vehicle Routers
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
Copper RJ45 Patch Cord, CAT6+ , S/FTP, 26AWG, LSZH/FRNC
| Suitable Applications: | Horizontal and building cabling. Support current and future Category 6 and 5e applications, such as: 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI, ATM |
| AWG | Stranding | Nominal Diameter | No. of Pairs |
|---|---|---|---|
| 26 | Stranded | 6.1 mm | 4 |
| Total Number of Pairs: | 4 |
| Material |
|---|
| PE - Polyethylene |
| Element | Type | Material |
|---|---|---|
| Individual Shielded Pair | Tape | Bi-Laminate (Alum+Poly) |
| Type | Material | Coverage [%] |
|---|---|---|
| Braid | Tinned Copper (TC) | 30% |
| Material | Nominal Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 6.1 mm |
| Wiring Scheme: | T568A/B-T568A/B |
| Packaging: | Individually packaged in a clear plastic bag. |
| Description | Material | Type |
|---|---|---|
| Plug | Polycarbonate | RJ45 |
| Boot | LSZH | Snagless |
| Front Connection | Phosphor Bronze with 50u inch Gold over Nickel Plating | Blades |
| Dielectric Strength: | 2.5 kV DC |
| Current Rating: | 1 A |
| Insulation Resistance: | 5000 MOhm*km |
| Max Contact Resistance: | 20 mOhm |
| Voltage Rating [V] |
|---|
| 72 V DC |
| Performance Footnote1: | There is 1dB margin on NEXT and RL guaranteed compared to ISO/IEC 11801-1:2018 |
| Performance Footnote2: | The performance data below 4Mhz or above 500Mhz are for information only. |
| Installation Temperature Range: | 0°C To +50°C |
| Operating Temperature Range: | -20°C to +60°C |
| Min Bend Radius (Overall Cable): | 25 mm |
| Plug /Jack Compatibility: | RJ45 |
| Termination | Connection | Durabilities |
|---|---|---|
| RJ45 | Mated Connection | 750 Cycles |
| ISO/IEC Compliance: | ISO/IEC 11801-1 |
| Data Category: | Category 6 |
| TIA/EIA Compliance: | ISO/IEC 11801-1:2017; EN 50173-1 Amd 1 Caregory 6; ANSI/TIA/EIA 568 C.2 Category 6 |
| Environmental Space: | Indoor Rated (Not Riser or Plenum) |
| Suitability - Indoor: | Yes |
| IEC Flammability: | IEC 60332-3-22 |
| Related Parts: | CAT 6+ Shielded Modular Jacks, CAT 6+ shielded Patch Panels |
| Item # | Color | Length |
|---|---|---|
| C6S4100001M | Black | 1 m |
| C6S4100002M | Black | 2 m |
| C6S4100003M | Black | 3 m |
| C6S4100005M | Black | 5 m |
| C6S4100010M | Black | 10 m |
| C6S4100015M | Black | 15 m |
| C6S41000D5M | Black | 0.5 m |
| C6S4106020M | Black | 20 m |
| C6S4106070M | Black | 70 m |
| C6S4106001M | Blue | 1 m |
| C6S4106002M | Blue | 2 m |
| C6S4106003M | Blue | 3 m |
| C6S4106005M | Blue | 5 m |
| C6S4106008M | Blue | 8 m |
| C6S4106010M | Blue | 10 m |
| C6S4106015M | Blue | 15 m |
| C6S41060D5M | Blue | 0.5 m |
| C6S4106006M | Blue | 6 m |
| C6S4106025M | Blue | 25 m |
| C6S4106030M | Blue | 30 m |
| C6S4106035M | Blue | 35 m |
| C6S4106040M | Blue | 40 m |
| C6S4106045M | Blue | 45 m |
| C6S4106050M | Blue | 50 m |
| C6S4106055M | Blue | 55 m |
| C6S4106060M | Blue | 60 m |
| C6S4106065M | Blue | 65 m |
| C6S4106080M | Blue | 80 m |
| C6S4106085M | Blue | 85 m |
| C6S4106090M | Blue | 90 m |
| C6S4108001M | Gray | 1 m |
| C6S4108002M | Gray | 2 m |
| C6S4108003M | Gray | 3 m |
| C6S4108005M | Gray | 5 m |
| C6S4108010M | Gray | 10 m |
| C6S4108015M | Gray | 15 m |
| C6S41080D5M | Gray | 0.5 m |
| C6S4108025M | Gray | 25 m |
| C6S4108030M | Gray | 30 m |
| C6S4105001M | Green | 1 m |
| C6S4105002M | Green | 2 m |
| C6S4105003M | Green | 3 m |
| C6S4105005M | Green | 5 m |
| C6S4105010M | Green | 10 m |
| C6S4105015M | Green | 15 m |
| C6S41050D5M | Green | 0.5 m |
| C6S4103005M | Orange | 5 m |
| C6S4102001M | Red | 1 m |
| C6S4102002M | Red | 2 m |
| C6S4102003M | Red | 3 m |
| C6S4102005M | Red | 5 m |
| C6S4102010M | Red | 10 m |
| C6S4102015M | Red | 15 m |
| C6S41020D5M | Red | 0.5 m |
| C6S4107005M | Violet | 5 m |
| C6S41071D5M | Violet | 1.5 m |
| C6S4109070M | White | 70 m |
| C6S41090D5M | White | 0.5 m |
| C6S4109050M | White | 50 m |
| C6S4109001M | White | 1 m |
| C6S4109002M | White | 2 m |
| C6S4109003M | White | 3 m |
| C6S4109005M | White | 5 m |
| C6S4109010M | White | 10 m |
| C6S4109015M | White | 15 m |
| C6S4109030M | White | 30 m |
| C6S4104001M | Yellow | 1 m |
| C6S4104002M | Yellow | 2 m |
| C6S4104003M | Yellow | 3 m |
| C6S4104005M | Yellow | 5 m |
| C6S4104010M | Yellow | 10 m |
| C6S4104015M | Yellow | 15 m |
| C6S41040D5M | Yellow | 0.5 m |
| Update and Revision: | Revision Number: 0.144 Revision Date: 08-12-2024 |