Product Hierarchy
Product Hierarchy

CAT6+ MDVO JACKS - CAT6+ Modular Jack, RJ45, MDVO Style


CAT6+ MDVO Jacks are available in several colors.

Product Overview

Suitable Applications: IBDN System 2400 and 4800, TIA Category 6+, ISO Class E, 1000 BASE-T

Physical Characteristics (Overall)

Overall Height: 0.765 in
Overall Width: 0.77 in
Depth: 1.29 in
Wiring Scheme: T568A/B
Packaging: Individually packaged in a plastic bag. Standard pack of 50 units.
Weight: 0.014 lbs

Connectors

Materials
DescriptionMaterialType
Front ConnectionCopper Alloy with 50 µ inch Gold over NickelLead Frame
Rear ConnectionCopper Alloy with Nickel PlatingIDC
Connector BodyPlastic - UL940V-0

Electrical Characteristics

Dielectric Strength: 1,000V RMS @ 60 Hz for 1 minute
Current Rating: 1.500 A
Insulation Resistance: 500 M-Ohm Minimum
Max Contact Resistance: 20 mOhm
Termination Resistance: 2.5 mOhm

Temperature Range

Installation Temperature Range: -10°C to +60°C
Storage Temperature Range: -40°C to +70°C
Operating Temperature Range: -10°C to +60°C

Mechanical Characteristics

Footprint/Type: MDVO
Tool Compatibility: Belden 110 Connecting Tool, MediaFlex Termination Station
Plug /Jack Compatibility: RJ45, RJ11
Termination Front Connection: Mated Connection
Termination Front Connection Durability: 1,000 cycles
Termination Rear Connection: Gas Tight IDC Connection
Termination Rear Connection Durability: 20 terminations
Connector/Hardware Retention: 20 lbs
Plug/Connector Retention: 11.250 lbs

Standards

Data Category: Category 6
TIA/EIA Compliance: Category 6 - TIA 568.2-D, ISO/IEC 11801:2002 Ed.2
Other Standards: FCC Part 68, Subpart F, IEC 60603-7
Third Party Performance Verification: ETL - Verified Category 6

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2002/95/EC (RoHS): Yes
MII Order #39 (China RoHS): EUP 50

Flammability, LS0H, Toxicity Testing

Safety Listing: ACA, c(UL)us Listed

Related Part Numbers

Related Parts: Compatible with Interface and MDVO Style Faceplates, Adapters, Boxes and Patch Panels
Variants
Item #ColorPackaging
AX101064AlmondSingle Pack
AX101066BlackSingle Pack
AX101063GraySingle Pack
AX102563IvorySingle Pack
AX101071TIA BlueSingle Pack
AX101073TIA BrownSingle Pack
AX101067TIA OrangeSingle Pack
AX101072TIA PurpleSingle Pack
AX101068TIA RedSingle Pack
AX101069TIA YellowSingle Pack
AX101065WhiteSingle Pack

Product Notes

Included Parts: 1 T-Bar +1 Dust Cap
Notes: Please see Installation Guide PX103329

History

Update and Revision: Revision Number: 0.376 Revision Date: 02-06-2024
Date: 2006-07-01
Belden-Copper-Catalog-2016.pdf
No accessories are available for this product