CAT6+ MDVO Jacks are available in several colors.
| Suitable Applications: | IBDN System 2400 and 4800, TIA Category 6+, ISO Class E, 1000 BASE-T |
| Overall Height: | 0.765 in |
| Overall Width: | 0.77 in |
| Overall Depth: | 1.29 in |
| Wiring Scheme: | T568A/B |
| Packaging: | Individually packaged in a plastic bag. Standard pack of 50 units. |
| Weight: | 0.014 lbs |
| Description | Material | Type |
|---|---|---|
| Front Connection | Copper Alloy with 50 µ inch Gold over Nickel | Lead Frame |
| Rear Connection | Copper Alloy with Nickel Plating | IDC |
| Connector Body | Plastic - UL940V-0 |
| Dielectric Strength: | 1,000V RMS @ 60 Hz for 1 minute |
| Current Rating: | 1.500 A |
| Insulation Resistance: | 500 M-Ohm Minimum |
| Max Contact Resistance: | 20 mOhm |
| Termination Resistance: | 2.5 mOhm |
| Installation Temperature Range: | -10°C to +60°C |
| Storage Temperature Range: | -40°C to +70°C |
| Operating Temperature Range: | -10°C to +60°C |
| Connector System Compatibility: | MDVO |
| Tool Compatibility: | Belden 110 Connecting Tool, MediaFlex Termination Station |
| Plug /Jack Compatibility: | RJ45, RJ11 |
| Termination Front Connection: | Mated Connection |
| Termination Front Connection Durability: | 1,000 cycles |
| Termination Rear Connection: | Gas Tight IDC Connection |
| Termination Rear Connection Durability: | 20 terminations |
| Connector/Hardware Retention: | 20 lbs |
| Plug/Connector Retention: | 11.250 lbs |
| Data Category: | Category 6 |
| TIA/EIA Compliance: | Category 6 - TIA 568.2-D, ISO/IEC 11801:2002 Ed.2 |
| Other Standards: | FCC Part 68, Subpart F, IEC 60603-7 |
| Third Party Performance Verification: | ETL - Verified Category 6 |
| Environmental Space: | Indoor |
| EU Directive 2002/95/EC (RoHS): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| Safety Listing: | ACA, c(UL)us Listed |
| Related Parts: | Compatible with Interface and MDVO Style Faceplates, Adapters, Boxes and Patch Panels |
| Item # | Color | Packaging |
|---|---|---|
| AX101064 | Almond | Single Pack |
| AX101066 | Black | Single Pack |
| AX101063 | Gray | Single Pack |
| AX102563 | Ivory | Single Pack |
| AX101071 | TIA Blue | Single Pack |
| AX101073 | TIA Brown | Single Pack |
| AX101070 | TIA Green | Single Pack |
| AX101067 | TIA Orange | Single Pack |
| AX101072 | TIA Purple | Single Pack |
| AX101068 | TIA Red | Single Pack |
| AX101069 | TIA Yellow | Single Pack |
| AX101065 | White | Single Pack |
| Included Parts: | 1 T-Bar +1 Dust Cap |
| Notes: | Please see Installation Guide PX103329 |
| Update and Revision: | Revision Number: 0.461 Revision Date: 02-20-2026 |