Product Hierarchy
Product Hierarchy

CAT6+ KEYCONNECT STP JACKS - Modular Connectors - CAT6+ Shielded KeyConnect Modular Jack


CAT6+ Shielded KeyConnect Modular Jack, Category 6, RJ45

Product Overview

Suitable Applications: IBDN Shielded System 2400, TIA Screened Category 6 , ISO Class E, 1000BASE-T

Physical Characteristics (Overall)

Overall Height: 1.000 in
Overall Width: 0.675 in
Overall Depth: 1.570 in
Wiring Scheme: T568A/B
Packaging: Individually packaged in a plastic bag; Standard pack of 70 units
Weight: 0.048 lbs.

Connectors

Materials
DescriptionMaterialType
Front ConnectionPhosphor Bronze with 50u inch Gold over Nickel PlatingRJ45
Rear ConnectionPhosphor Bronze with Tin Plating over NickelIDC
Connector BodyMetal

Electrical Characteristics

Dielectric Strength: 1,000V RMS @ 60 Hz for 1 minute
Insulation Resistance: 500 M-Ohm Minimum
Max Contact Resistance: 20 mOhm
Termination Resistance: 2.5 mOhm

Temperature Range

Installation Temperature Range: -10°C to +60°C
Storage Temperature Range: -40°C to +70°C
Operating Temperature Range: -10°C to +60°C

Mechanical Characteristics

Connector System Compatibility: KeyConnect
Tool Compatibility: Tool Less
Plug /Jack Compatibility: RJ45, RJ11
Termination Front Connection: Mated Connection
Termination Front Connection Durability: 750 cycles
Termination Rear Connection: IDC Connection
Termination Rear Connection Durability: 20 terminations
Cable/Connector Retention: 15 lbs
Connector/Hardware Retention: 20 lbs
Plug/Connector Retention: 11.250 lbs

Standards

Data Category: Category 6
TIA/EIA Compliance: Category 6 - ANSI/TIA 568.2-E, ISO/IEC 11801-1:2017
Other Standards: FCC Part 68, Subpart F, IEC 60603-7
Third Party Performance Verification: ETL - Verified Category 6

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2002/95/EC (RoHS): Yes
MII Order #39 (China RoHS): EUP 50

Flammability, LS0H, Toxicity Testing

Safety Listing: ACMA, c(UL)us Listed

Related Part Numbers

Related Parts: Compatible with Shielded KeyConnect Patch Panels 24-p , 48-p, See notes if using with Belden faceplates.
Variants
Item #Packaging
AX104596Individually packaged in a plastic bag; Standard pack of 70 units

Product Notes

Included Parts: 1 Termination Bar, 1 cable Tie
Notes: IDC Wire Gauge: Solid 22~24 AWG. Max cable OD 8.55mm (0.336 in.) May not be compatible with all Belden faceplates. Please contact Belden Technical Support for compatibility verification.

History

Update and Revision: Revision Number: 0.2 Revision Date: 10-28-2026
No accessories are available for this product