(1856)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(797)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(470)VFD Cable
(149)Digital Electricity
(45)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(84)Safety, Sound, & Security Cable
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
(109)CAT6+ KeyConnect Jacks are available in several colors.
Suitable Applications: | IBDN System 2400, 3600 and 4800, TIA Category 6+, ISO Class E, 1000 BASE-T |
Height: | 0.88 in |
Width: | 0.64 in |
Depth: | 1.29 in |
Wiring Scheme: | T568A/B |
Packaging: | Individually packaged in a plastic bag. Standard pack of 50 units. |
Weight: | 0.014 lbs |
Description | Material | Type |
---|---|---|
Front Connection | Copper Alloy with 50 µ inch Gold over Nickel | Lead Frame |
Rear Connection | Copper Alloy with Nickel Plating | IDC |
Connector Body | Plastic - UL940V-0 |
Dielectric Strength: | 1,000V RMS @ 60 Hz for 1 minute |
Current Rating: | 1.500 A |
Insulation Resistance: | 500 M-Ohm Minimum |
Max Contact Resistance: | 20 mOhm |
Termination Resistance: | 2.5 mOhm |
Installation Temperature Range: | -10°C to +60°C |
Storage Temperature Range: | -40°C to +70°C |
Operating Temperature Range: | -10°C to +60°C |
Footprint/Type: | KeyConnect |
Tool Compatibility: | Belden 110 Connecting Tool, MediaFlex Termination Station |
Plug /Jack Compatibility: | RJ45, RJ11 |
Termination Front Connection: | Mated Connection |
Termination Front Connection Durability: | 1,000 cycles |
Termination Rear Connection: | Gas Tight IDC Connection |
Termination Rear Connection Durability: | 20 terminations |
Connector/Hardware Retention: | 20 lbs |
Plug/Connector Retention: | 11.250 lbs |
Data Category: | Category 6 |
TIA/EIA Compliance: | Category 6 - TIA 568.2-D, ISO/IEC 11801:2002 Ed.2 |
Other Standards: | FCC Part 68, Subpart F, IEC 60603-7 |
Third Party Performance Verification: | ETL - Verified Category 6 |
Environmental Space: | Indoor |
EU Directive 2002/95/EC (RoHS): | Yes |
MII Order #39 (China RoHS): | EUP 50 |
Safety Listing: | ACA, c(UL)us Listed |
Related Parts: | Compatible with KeyConnect Faceplates, Adapters, Boxes and Patch Panels |
Item # | Color | Packaging |
---|---|---|
AX101319 | Almond | Single Pack |
AX101319-B24 | Almond | Bulk Pack (24) |
AX101321-B24 | Black | Bulk Pack (24) |
AX104193-B24 | Blue | Bulk Pack (24) |
AX104195 | Brown | Single Pack |
AX104195-B24 | Brown | Bulk Pack (24) |
AX101320 | Electric White | Single Pack |
AX101320-B24 | Electric White | Bulk Pack (24) |
AX101318 | Gray | Single Pack |
AX101318-B24 | Gray | Bulk Pack (24) |
AX104192 | Green | Single Pack |
AX104192-B24 | Green | Bulk Pack (24) |
AX103076-B24 | Ivory | Bulk Pack (24) |
AX103076 | Ivory | Single Pack |
AX104189 | Orange | Single Pack |
AX104189-B24 | Orange | Bulk Pack (24) |
AX104194 | Purple | Single Pack |
AX104194-B24 | Purple | Bulk Pack (24) |
AX104190 | Red | Single Pack |
AX104190-B24 | Red | Bulk Pack (24) |
AX101326 | TIA Blue | Single Pack |
AX101328 | TIA Brown | Single Pack |
AX101325 | TIA Green | Single Pack |
AX101322 | TIA Orange | Single Pack |
AX101327 | TIA Purple | Single Pack |
AX101323 | TIA Red | Single Pack |
AX101324 | TIA Yellow | Single Pack |
AX104191 | Yellow | Single Pack |
AX104191-B24 | Yellow | Bulk Pack (24) |
Included Parts: | 1 T-Bar |
Notes: | Please see Installation Guide PX103329 |
Update and Revision: | Revision Number: 0.296 Revision Date: 05-10-2023 |