Product Hierarchy
Product Hierarchy

CAT6+ KEYCONNECT JACKS - CAT6+ Modular Jack, RJ45, KeyConnect Style




CAT6+ KeyConnect Jacks are available in several colors.

Product Overview

Suitable Applications: IBDN System 2400, 3600 and 4800, TIA Category 6+, ISO Class E, 1000 BASE-T

Physical Characteristics (Overall)

Overall Height: 0.88 in
Overall Width: 0.64 in
Overall Depth: 1.29 in
Wiring Scheme: T568A/B
Packaging: Individually packaged in a plastic bag. Standard pack of 50 units.
Weight: 0.014 lbs

Connectors

Materials
DescriptionMaterialType
Front ConnectionCopper Alloy with 50 µ inch Gold over NickelLead Frame
Rear ConnectionCopper Alloy with Nickel PlatingIDC
Connector BodyPlastic - UL940V-0

Electrical Characteristics

Dielectric Strength: 1,000V RMS @ 60 Hz for 1 minute
Current Rating: 1.500 A
Insulation Resistance: 500 M-Ohm Minimum
Max Contact Resistance: 20 mOhm
Termination Resistance: 2.5 mOhm

Temperature Range

Installation Temperature Range: -10°C to +60°C
Storage Temperature Range: -40°C to +70°C
Operating Temperature Range: -10°C to +60°C

Mechanical Characteristics

Connector System Compatibility: KeyConnect
Tool Compatibility: Belden 110 Connecting Tool, MediaFlex Termination Station
Plug /Jack Compatibility: RJ45, RJ11
Termination Front Connection: Mated Connection
Termination Front Connection Durability: 1,000 cycles
Termination Rear Connection: Gas Tight IDC Connection
Termination Rear Connection Durability: 20 terminations
Connector/Hardware Retention: 20 lbs
Plug/Connector Retention: 11.250 lbs

Standards

Data Category: Category 6
TIA/EIA Compliance: Category 6 - TIA 568.2-D, ISO/IEC 11801:2002 Ed.2
Other Standards: FCC Part 68, Subpart F, IEC 60603-7
Third Party Performance Verification: ETL - Verified Category 6

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2002/95/EC (RoHS): Yes
MII Order #39 (China RoHS): EUP 50

Flammability, LS0H, Toxicity Testing

Safety Listing: ACA, c(UL)us Listed

Related Part Numbers

Related Parts: Compatible with KeyConnect Faceplates, Adapters, Boxes and Patch Panels
Variants
Item #ColorPackaging
AX101319AlmondSingle Pack
AX101319-B24AlmondBulk Pack (24)
AX101321BlackSingle Pack
AX101321-B24BlackBulk Pack (24)
AX104193-B24BlueBulk Pack (24)
AX104193BlueSingle Pack
AX104195BrownSingle Pack
AX104195-B24BrownBulk Pack (24)
AX101320Electric WhiteSingle Pack
AX101320-B24Electric WhiteBulk Pack (24)
AX101318GraySingle Pack
AX101318-B24GrayBulk Pack (24)
AX104192GreenSingle Pack
AX104192-B24GreenBulk Pack (24)
AX103076IvorySingle Pack
AX103076-B24IvoryBulk Pack (24)
AX104189OrangeSingle Pack
AX104189-B24OrangeBulk Pack (24)
AX104194PurpleSingle Pack
AX104194-B24PurpleBulk Pack (24)
AX104190RedSingle Pack
AX104190-B24RedBulk Pack (24)
AX101326TIA BlueSingle Pack
AX101328TIA BrownSingle Pack
AX101325TIA GreenSingle Pack
AX101322TIA OrangeSingle Pack
AX101327TIA PurpleSingle Pack
AX101323TIA RedSingle Pack
AX101324TIA YellowSingle Pack
AX104191YellowSingle Pack
AX104191-B24YellowBulk Pack (24)

Product Notes

Included Parts: 1 T-Bar
Notes: Please see Installation Guide PX103329

History

Update and Revision: Revision Number: 0.445 Revision Date: 02-20-2026
Date: 2006-07-01
Belden-Copper-Catalog-2016.pdf
No accessories are available for this product