(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)CAT6+ KeyConnect Jacks are available in several colors.
Suitable Applications: | IBDN System CAT6+, TIA Category 6 |
Height: | 0.895 in |
Width: | 0.692 in |
Depth: | 1.522 in |
Wiring Scheme: | T568A/B-T568A/B |
Packaging: | Individually packaged in a clear plastic bag. |
Weight: | 0.380 lbs |
Description | Material | Type |
---|---|---|
Front Connection | Flexible PCB with 50 µ inch Gold over Nickel | Flexible PCB |
Rear Connection | Flexible PCB with 50u inch Gold over Nickel | Flexible PCB |
Connector Body | Plastic - UL94V-0 |
Dielectric Strength: | 1,000V RMS @ 60 Hz for 1 minute |
Current Rating: | 1.500 A |
Insulation Resistance: | 500 M-Ohm Minimum |
Max Contact Resistance: | 20 mOhm |
Installation Temp Range: | -10°C to +60°C |
Storage Temp Range: | -40°C to +70°C |
Operating Temp Range: | -10°C to +60°C |
Footprint/Type: | KeyConnect |
Plug /Jack Compatibility: | RJ45 |
Termination Front Connection: | Mated Connection |
Termination Front Connection Durability: | 750 cycles |
Termination Rear Connection: | Mated Connection |
Termination Rear Connection Durability: | 750 cycles |
Connector/Hardware Retention: | 20 lbs |
Data Category: | Category 6+ |
TIA/EIA Compliance: | Category 6 - TIA 568.C.2, ISO/IEC 11801:2002 Ed.2 |
Other Compliance: | FCC Part 68, Subpart F, IEC 60603-7 |
Environmental Space: | Indoor |
EU Directive 2002/95/EC (RoHS): | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2009-08-01 |
MII Order #39 (China RoHS): | EUP 50 |
Safety Listing: | c(UL)us Listed |
Related Parts: | CAT6+ Coupler Patch Panels |
Item # | Color | Packaging | Wiring Scheme |
---|---|---|---|
AX104215 | Black | Single Pack | T568A/B-T568A/B |
AX104210 | Blue | Single Pack | T568A/B-T568A/B |
AX104214 | Electric White | Single Pack | T568A/B-T568A/B |
AX104213 | Gray | Single Pack | T568A/B-T568A/B |
AX104209 | Green | Single Pack | T568A/B-T568A/B |
AX104206 | Orange | Single Pack | T568A/B-T568A/B |
AX104211 | Purple | Single Pack | T568A/B-T568A/B |
AX104207 | Red | Single Pack | T568A/B-T568A/B |
AX104208 | Yellow | Single Pack | T568A/B-T568A/B |
Update and Revision: | Revision Number: 0.222 Revision Date: 09-17-2020 |