Networking & Data Cable
(709)Industrial Ethernet Cable
(193)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(694)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(299)Video Cable
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
(14206)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(756)Audio, Sound, & Control Cable
(235)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(305)Surveillance Cable
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
(1209)Fiber Patch Cords
(497)Double-Ended Cordsets
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
(1366)Managed Switches
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
(391)Cellular Routers
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
CAT6+ KeyConnect Coupler Patch Panel, 48-port, 2U
| Suitable Applications: | IBDN System CAT6+ 3600, TIA Category 6 |
| Overall Height: | 3.5 in |
| Overall Width: | 19.000 in |
| Overall Depth: | 1.52 in |
| Number of Ports: | 48 Port |
| Front Connection: | Flush |
| Packaging: | Individually packaged in a cardboard box. |
| Weight: | 2.600 lbs |
| Description | Material |
|---|---|
| Panel | Steel |
| Max Capacity: | 48 connectors |
| Dielectric Strength: | 1,000 V RMS @ 60 Hz for 1 minute |
| Current Rating: | 1.500 A |
| Insulation Resistance: | 500 M-Ohm Minimum |
| Termination Resistance: | 2.5 mOhm |
| Installation Temperature Range: | -10°C To +60°C |
| Storage Temperature Range: | -40°C To +70°C |
| Operating Temperature Range: | -10°C To +60°C |
| Connector System Compatibility: | KeyConnect |
| Plug /Jack Compatibility: | RJ45 |
| Termination Type: | Universal T568A/B |
| Data Category: | Category 6 |
| TIA/EIA Compliance: | Category 6 - TIA 568.C.2, ISO/IEC 11801:2002 Ed.2 |
| Other Standards: | FCC Part 68, Subpart F, IEC 60603-7 |
| Environmental Space: | Indoor |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| Safety Listing: | Bi-national Standard Listed |
| Related Parts: | CAT6+ Pre-Terminated Cable Assemblies and CAT6+ Modular Cords |
| Item # | Color | UPC |
|---|---|---|
| AX104228 | Black | 611589006507 |
| Included Parts: | 4 Screws (10x32); 4 Screws (12x24); 1 Label Holder; 1 Printable LabelFlex Half-Sheet; 2 Velcro Straps; 2 Rear Cable Management Bracket; 1 Installation Guide; 1 10GX X-BAR kit |
| Notes: | For proper installation refer to Installation Guide PX104691 included with the product |
| Update and Revision: | Revision Number: 0.277 Revision Date: 12-08-2025 |