(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(10)KeyConnect Patch Panel, 48-port, 1U, with CAT6+ RJ45 Coupler
Suitable Applications: | Compatible with a variety of modules that are suitable for use with Belden IBDN Systems 10GX. |
Height: | 1.75 in |
Width: | 19.000 in |
Depth: | 1.3 in |
Port Count: | 48 Port |
Front Connection: | Flush |
Packaging: | Individually packaged in a cardboard box. |
Weight: | 1.00 lbs |
Description | Material |
---|---|
Panel | Steel |
Max Capacity: | 48 connectors |
Installation Temp Range: | -10°C To +60°C |
Storage Temp Range: | -40°C To +70°C |
Operating Temp Range: | -10°C To +60°C |
Footprint/Type: | KeyConnect |
Data Category: | Category 6 |
Environmental Space: | Indoor |
EU Directive 2011/65/EU (ROHS II): | Yes |
MII Order #39 (China RoHS): | EUP 50 |
Safety Listing: | ACA, Bi-national Standard Listed |
Related Parts: | Compatible with CAT6+ Patch Cord and CAT6+ Pre-Terminated Cable Assemblies. |
Item # | Color | UPC |
---|---|---|
AX104591 | Black | 611589006842 |
Included Parts: | 4 Screws (10x32); 4 Screws (12x24); 1 Printable LabelFlex Half-Sheet; 2 Velcro Straps; 2 Rear Cable Management Bracket, 1 Installation Guide |
Notes: | For proper installation refer to Installation Guide PX104691 included with the product. Refer to AX104215 for the Specifications of the Couplers |
Update and Revision: | Revision Number: 0.43 Revision Date: 01-31-2020 |