Product Hierarchy
Product Hierarchy

CAT6+ F/UTP CMR PIGTAILS - CAT6+ F/UTP CMR Pigtails


CAT6+ F/UTP CMR Pigtails

Product Overview

Suitable Applications: IBDN Shielded System 2400, TIA Category 6, ISO Class E, 1000BASE-T

Physical Characteristics (Overall)

Total Number of Pairs: 4
Overall Nominal Diameter: 0.26 in
Packaging: Individually packaged in a clear plastic bag.

Connectors

Materials
DescriptionMaterialColor
BootElastomerSame as cable
ConductorBC - Bare Copper
Front ConnectionBlades Phosphor Bronze with 50u inch Gold over Nickel Plating
Inner JacketPVC - Polyvinyl Chloride
InsulationPO - Polyolefin
Outer JacketPVC - Polyvinyl Chloride

Electrical Characteristics

Dielectric Strength: 1,000 V RMS @ 60 Hz for 1 minute
Current Rating: 1.500 A
Insulation Resistance: 500 M-Ohm Minimum
Max Contact Resistance: 20 mOhm

Temperature Range

Installation Temp Range: -10°C To +60°C
Storage Temp Range: -40°C To +70°C
Operating Temp Range: -10°C To +60°C

Mechanical Characteristics

Min Bend Radius (Overall Cable): 2.080 in
Plug /Jack Compatibility: RJ45
Termination Interface
ConnectionDurabilities
Mated Connection750 Cycles

Standards

UL Rating: Riser
Data Category: Category 6+
Telecommunications Standards: Category 6 - TIA 568-C.2, Class E - ISO/IEC 11801:2002 Ed.2 Amendment 2
Other Standards: FCC Part 68, Subpart F, IEC 60603-7

Applicable Environmental and Other Programs

Environmental Space: Riser
EU Directive 2002/95/EC (RoHS): Yes
EU RoHS Compliance Date (yyyy-mm-dd): 2006-01-01
MII Order #39 (China RoHS): EUP 50

Flammability, LS0H, Toxicity Testing

Safety Listing: c(UL)us Listed

Part Number

Related Parts: CAT6+ Shielded KeyConnect Modular Jacks and Couplers, Shielded Patch Panels
Variants
Item #ColorLength
C6F1206015Blue15 ft
C6F1206020Blue20 ft
C6F1206025Blue25 ft
C6F1206030Blue30 ft
C6F1206035Blue35 ft
C6F1206040Blue40 ft
C6F1206045Blue45 ft
C6F1206050Blue50 ft
C6F1206055Blue55 ft
C6F1206060Blue60 ft
C6F1206065Blue65 ft
C6F1206070Blue70 ft
C6F1206075Blue75 ft
C6F1206080Blue80 ft
C6F1206082Blue82 ft
C6F1206085Blue85 ft
C6F1206090Blue90 ft
C6F1206095Blue95 ft
C6F1206100Blue100 ft
C6F1306015Blue15 ft
C6F1306020Blue20 ft
C6F1306025Blue25 ft
C6F1306030Blue30 ft
C6F1306035Blue35 ft
C6F1306040Blue40 ft
C6F1306045Blue45 ft
C6F1306050Blue50 ft
C6F1306055Blue55 ft
C6F1306060Blue60 ft
C6F1306065Blue65 ft
C6F1306070Blue70 ft
C6F1306075Blue75 ft
C6F1306080Blue80 ft
C6F1306085Blue85 ft
C6F1306090Blue90 ft
C6F1306095Blue95 ft
C6F1306100Blue100 ft
C6F1208015Gray15 ft
C6F1208020Gray20 ft
C6F1208025Gray25 ft
C6F1208030Gray30 ft
C6F1208035Gray35 ft
C6F1208040Gray40 ft
C6F1208045Gray45 ft
C6F1208050Gray50 ft
C6F1208055Gray55 ft
C6F1208060Gray60 ft
C6F1208065Gray65 ft
C6F1208070Gray70 ft
C6F1208075Gray75 ft
C6F1208080Gray80 ft
C6F1208085Gray85 ft
C6F1208090Gray90 ft
C6F1208095Gray95 ft
C6F1208100Gray100 ft
C6F1308015Gray15 ft
C6F1308020Gray20 ft
C6F1308025Gray25 ft
C6F1308030Gray30 ft
C6F1308035Gray35 ft
C6F1308040Gray40 ft
C6F1308045Gray45 ft
C6F1308050Gray50 ft
C6F1308055Gray55 ft
C6F1308060Gray60 ft
C6F1308065Gray65 ft
C6F1308070Gray70 ft
C6F1308075Gray75 ft
C6F1308080Gray80 ft
C6F1308085Gray85 ft
C6F1308090Gray90 ft
C6F1308095Gray95 ft
C6F1308100Gray100 ft

Product Notes

Labeling: Belden Part Number, Performance Acronym, Wiring Scheme and Cord Length.

History

Update and Revision: Revision Number: 0.156 Revision Date: 01-31-2020
Date: 2006-01-01
Belden-Copper-Catalog-2016.pdf
No accessories are available for this product