Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
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
(14289)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7151)Outdoor Fiber Cable
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
(1256)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(808)VFD Cable
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
(3614)Modular Couplers
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
(1050)M12 Power
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
(322)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(126)Double-Ended Cordsets
(63)Accessories
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
(1055)M12
(778)Field Attachables
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
(21)Data Connectors
(275)Adapter and Splitter
(4)Double-Ended Cordsets
(154)Field Attachables
(18)Receptacles
(29)Single-Ended Cordsets
(70)SPE Connectors
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
(6)Adapter Frames
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
CAT6+ F/UTP CMR Patch Cords
| Suitable Applications: | IBDN Shielded System 2400, TIA Category 6, ISO Class E, 1000BASE-T |
| Total Number of Pairs: | 4 |
| Overall Nominal Diameter: | 0.26 in |
| Wiring Scheme: | T568A/B-T568A/B |
| Packaging: | Individually packaged in a clear plastic bag. |
| Materials | Color | Description | Material |
|---|---|---|---|
| Same as cable | Boot | Elastomer | |
| Conductor | BC - Bare Copper | ||
| Front Connection | Blades Phosphor Bronze with 50u inch Gold over Nickel Plating | ||
| Inner Jacket | PVC - Polyvinyl Chloride | ||
| PO - Polyolefin | Inner Jacket | PVC - Polyvinyl Chloride | |
| PVC - Polyvinyl Chloride | Inner Jacket | PVC - Polyvinyl Chloride |
| Dielectric Strength: | 1,000 V RMS @ 60 Hz for 1 minute |
| Current Rating: | 1.500 A |
| Insulation Resistance: | 500 M-Ohm Minimum |
| Max Contact Resistance: | 20 mOhm |
| Installation Temperature Range: | -10°C To +60°C |
| Storage Temperature Range: | -40°C To +70°C |
| Operating Temperature Range: | -10°C To +60°C |
| Min Bend Radius (Overall Cable): | 2.080 in |
| Plug /Jack Compatibility: | RJ45 |
| Connection | Durabilities |
|---|---|
| Mated Connection | 750 Cycles |
| UL Rating: | Riser |
| Data Category: | Category 6 |
| TIA/EIA Compliance: | Category 6 - TIA 568-C.2, Class E - ISO/IEC 11801:2002 Ed.2 Amendment 2 |
| Other Standards: | FCC Part 68, Subpart F, IEC 60603-7 |
| Environmental Space: | Riser |
| EU Directive 2002/95/EC (RoHS): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| Safety Listing: | c(UL)us Listed |
| Related Parts: | CAT6+ Shielded KeyConnect Modular Jacks and Couplers, Shielded Patch Panels |
| Item # | Color | Length |
|---|---|---|
| C6F1100001 | Black | 1 ft |
| C6F1100002 | Black | 2 ft |
| C6F1100003 | Black | 3 ft |
| C6F1100004 | Black | 4 ft |
| C6F1100005 | Black | 5 ft |
| C6F1100006 | Black | 6 ft |
| C6F1100007 | Black | 7 ft |
| C6F1100010 | Black | 10 ft |
| C6F1100015 | Black | 15 ft |
| C6F1100050 | Black | 50 ft |
| C6F1106001 | Blue | 1 ft |
| C6F1106002 | Blue | 2 ft |
| C6F1106003 | Blue | 3 ft |
| C6F1106004 | Blue | 4 ft |
| C6F1106005 | Blue | 5 ft |
| C6F1106007 | Blue | 7 ft |
| C6F1106010 | Blue | 10 ft |
| C6F1106015 | Blue | 15 ft |
| C6F1108001 | Gray | 1 ft |
| C6F1108002 | Gray | 2 ft |
| C6F1108003 | Gray | 3 ft |
| C6F1108004 | Gray | 4 ft |
| C6F1108005 | Gray | 5 ft |
| C6F1108007 | Gray | 7 ft |
| C6F1108010 | Gray | 10 ft |
| C6F1108015 | Gray | 15 ft |
| C6F1105005 | Green | 5 ft |
| C6F1105010 | Green | 10 ft |
| C6F1105015 | Green | 15 ft |
| C6F1109001 | White | 1 ft |
| C6F1109002 | White | 2 ft |
| C6F1109003 | White | 3 ft |
| C6F1109004 | White | 4 ft |
| C6F1109005 | White | 5 ft |
| C6F1109007 | White | 7 ft |
| C6F1109010 | White | 10 ft |
| C6F1109015 | White | 15 ft |
| Labeling: | Belden Part Number, Performance Acronym, Wiring Scheme and Cord Length. |
| Update and Revision: | Revision Number: 0.406 Revision Date: 07-13-2026 |