Product Hierarchy
Product Hierarchy

CAT6 DataConnect Panel 48P - DC6PPF2U48-CAT6 DataConnect Patch Panel, UTP, 48 Port


CAT6 DataConnect Patch Panel, UTP, Flat, 48-Port, 2U (Preloaded)

Product Overview

Suitable Applications: Ethernet 10/ 100/ 1000BASE-T, 2.5G/ 5GBASE-T

Physical Characteristics (Overall)

Overall Height: 2.96 in
Overall Width: 19.000 in
Overall Depth: 2.960 in
Number of Ports: 48 Port
Front Connection: Flush
Packaging: Individually packaged in a cardboard box.
Weight: 3.400 lbs

Connectors

Materials
DescriptionMaterialColor
PanelSteelBlack
Management BarSteel/PlasticBlack

Construction and Dimensions

Max Capacity: 48 connectors (preloaded)

Electrical Characteristics

Dielectric Strength: 1,000 V RMS @ 60 Hz for 1 minute
Current Rating: 1.500 A
Insulation Resistance: 500 M-Ohm Minimum
Termination Resistance: 2.5 mOhm

Temperature Range

Installation Temperature Range: -10°C To +60°C
Storage Temperature Range: -40°C To +70°C
Operating Temperature Range: -10°C To +60°C

Mechanical Characteristics

Connector System Compatibility: DataConnect
Tool Compatibility: Belden 110 Connecting Tool (AX100749), MediaFlex Termination Station (AX101852), Belden Rapid TerminationTool (AX105566)
Plug /Jack Compatibility: RJ45
Cable/Connector Retention: 11.25 lbs
Connector/Hardware Retention: 20 lbs
Plug/Connector Retention: 11.250 lbs

Standards

UL Rating: UL94V-0
ISO/IEC Compliance: IEC 60603-7
Data Category: Category 6
TIA/EIA Compliance: ANSI/TIA 1096-A (formerly FCC Part 68-F)
IEEE Compliance: IEEE 802.3at type 1 and 2 (PoE) up to 30W, IEEE 802.3bt type 3 and 4 (PoE) up to 100W, CISCO (UPOE) up to 60W, Power over HDBaseTTM (POH) up to 100W
Other Standards: ANSI/TIA 1096-A (formerly FCC Part 68-F)

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Flammability, LS0H, Toxicity Testing

Safety Listing: c(UL)us Listed, UL 1863, UL File E77103

Related Part Numbers

Related Parts: DataConnect CAT5 Modular Jacks, DataConnect CAT5 Modular cord
Variants
Item #ColorPut-Up TypeUPC
DC6PPF2U48BKBlack2U611589249232

Product Notes

Included Parts: 8 Screws (12x24); 2 Printable Label Half-Sheets; 4 Velcro Straps; 2 Rear Cable Support Bars, 1 Installation Guide, 48 Protective Caps
Notes: For proper installation refer to Installation Guide PX106898 included with the product

History

Update and Revision: Revision Number: 0.41 Revision Date: 11-26-2025
No accessories are available for this product