Angled Patch Panel, 48-port, 2U, with CAT6+ RJ45 Modular Jack
| Suitable Applications: | IBDN System CAT6+, TIA Category 6+ |
| Overall Height: | 3.5 in |
| Overall Width: | 19.000 in |
| Overall Depth: | 11.540 in |
| Number of Ports: | 48 Port |
| Front Connection: | Angled |
| Packaging: | Individually packaged in a cardboard box. |
| Weight: | 3.800 lbs |
| Description | Material |
|---|---|
| Panel | Steel |
| Max Capacity: | 48 connectors |
| Installation Temperature Range: | -10°C To +60°C |
| Storage Temperature Range: | -40°C To +70°C |
| Operating Temperature Range: | -10°C To +60°C |
| Data Category: | Category 6 |
| Environmental Space: | Indoor |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| Safety Listing: | Bi-national Standard Listed |
| Related Parts: | Compatible with CAT6+ Patch Cord and CAT6+ Pre-Terminated Cable Assemblies |
| Item # | Color | UPC |
|---|---|---|
| AX105364 | Black | 611589007511 |
| AX105361 | Black | 611589007481 |
| Included Parts: | 4 Screws (10x32); 4 Screws (12x24); 1 Printable LabelFlex Half-Sheet; 2 Label Holders; 2 Velcro Straps; 2 Rear Cable Management Bracket; 1 Bar. |
| Notes: | Refer to AX102283 for the Specifications of the Modular Jacks. |
| Update and Revision: | Revision Number: 0.177 Revision Date: 12-03-2025 |