(10)Angled Patch Panel, 48-port, 1U with CAT6+ RJ45 Modular Jack
Suitable Applications: | IBDN System CAT6+, TIA Category 6+ |
Height: | 1.75 in |
Width: | 19.000 in |
Depth: | 10.190 in |
Port Count: | 48 Port |
Front Connection: | Angled |
Packaging: | Individually packaged in a cardboard box. |
Weight: | 2.600 lbs |
Description | Material |
---|---|
Panel | Steel |
Max Capacity: | 48 connectors |
Installation Temp Range: | -10°C To +60°C |
Storage Temp Range: | -40°C To +70°C |
Operating Temp Range: | -10°C To +60°C |
Data Category: | Category 6 |
Environmental Space: | Indoor |
EU Directive 2011/65/EU (ROHS II): | Yes |
MII Order #39 (China RoHS): | EUP 50 |
Safety Listing: | Bi-national Standard Listed |
Related Parts: | Compatible with CAT6+, Patch Cord and CAT6+ Pre-Terminated Cable Assemblies |
Item # | Color | Putup Type | UPC |
---|---|---|---|
AX105362 | Black | 1U | 611589007498 |
Included Parts: | 4 Screws (10x32); 4 Screws (12x24); 1 Printable LabelFlex Half-Sheet; 2 Velcro Straps; 2 Rear Cable Management Bracket; 1 Bar. |
Notes: | Refer to AX102283 for the Specifications of the Modular Jacks |
Update and Revision: | Revision Number: 0.83 Revision Date: 11-12-2020 |