Product Hierarchy
Product Hierarchy

CAT 6 Angled PP 24 1U - CAT 6 Angled Patch Panel, 24 Port, 1U


Angled Patch Panel, 24-port, 1U with CAT6+ RJ45 Modular Jack

Product Overview

Suitable Applications: IBDN System CAT6+, TIA Category 6+

Physical Characteristics (Overall)

Height: 1.75 in
Width: 19.000 in
Depth: 10.440 in
Port Count: 24 Port
Front Connection: Angled
Packaging: Individually packaged in a cardboard box.
Weight: 2.700 lbs

Connectors

Materials
DescriptionMaterial
PanelSteel

Construction and Dimensions

Max Capacity: 24 connectors

Temperature Range

Installation Temperature Range: -10°C To +60°C
Storage Temperature Range: -40°C To +70°C
Operating Temperature Range: -10°C To +60°C

Standards

Data Category: Category 6

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Flammability, LS0H, Toxicity Testing

Safety Listing: Bi-national Standard Listed

Related Part Numbers

Related Parts: Compatible with CAT6+ Patch Cord and CAT6+ Pre-Terminated Cable Assemblies.
Variants
Item #ColorUPC
AX105360Black611589007474

Product Notes

Included Parts: 4 Screws (10x32); 4 Screws (12x24); 1 Printable LabelFlex Half-Sheet; 2 Label Holders; 2 Velcro Straps; 2 Rear Cable Management Bracket; 1 Bar.
Notes: Refer to AX102283 for the Specifications of the Modular Jacks

History

Update and Revision: Revision Number: 0.51 Revision Date: 03-27-2024
Belden-Copper-Catalog-2016.pdf
No accessories are available for this product