Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
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
(14254)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7116)Outdoor Fiber Cable
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
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
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
(3611)Modular Couplers
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
(1050)M12 Power
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
(322)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(126)Double-Ended Cordsets
(63)Accessories
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
(1053)M12
(778)Field Attachables
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
(19)Data Connectors
(274)Adapter and Splitter
(4)Double-Ended Cordsets
(153)Field Attachables
(18)Receptacles
(29)Single-Ended Cordsets
(70)SPE Connectors
(51)Assemblies & Cordsets
(1213)Fiber Patch Cords
(501)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(512)AV Assemblies
(10)Patch Panels & Components
(896)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(90)Fiber Cassettes
(527)Modular (Empty) Panels
(6)Adapter Frames
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
DataConnect CAT5e UTP CM Non-Bonded Patch Cords
| Suitable Applications: | Ethernet 10/ 100/ 1000BASE-T, 2.5G/ 5GBASE-T |
| Total Number of Pairs: | 4 |
| Overall Nominal Diameter: | 0.19 in |
| Wiring Scheme: | T568A/B-T568A/B |
| Packaging: | Individually packaged in a clear plastic bag. |
| Description | Material | Color |
|---|---|---|
| Boot | Elastomer | Translucent |
| Conductor | BC - Bare Copper | |
| Front Connection | Blades Phosphor Bronze with 50u inch Gold over Nickel Plating | |
| Insulation | PO - Polyolefin | |
| Outer Jacket | PVC - Polyvinyl Chloride |
| Dielectric Strength: | 1,000 V RMS @ 60 Hz for 1 minute |
| Current Rating: | 1.500 A |
| Insulation Resistance: | 500 M-Ohm Minimum |
| Max Contact Resistance: | 20 mOhm |
| Installation Temperature Range: | -10°C To +60°C |
| Storage Temperature Range: | -40°C To +70°C |
| Operating Temperature Range: | -10°C To +60°C |
| Min Bend Radius (Overall Cable): | 1.040 in |
| Plug /Jack Compatibility: | RJ45 |
| Connection | Durabilities |
|---|---|
| Mated Connection | 750 Cycles |
| UL Rating: | CM (Not Riser or Plenum) |
| ISO/IEC Compliance: | IEC 60603-7 |
| Data Category: | Category 5e |
| TIA/EIA Compliance: | Category 5E - TIA 568.2-D, ISO/IEC 11801-1 |
| IEEE Compliance: | IEEE 802.3at type 1 and 2 (PoE) up to 30W, IEEE 802.3bt type 3 and 4 (PoE) up to 100W, CISCO (UPOE) up to 60W, Power over HDBaseTTM (POH) up to 100W |
| Other Standards: | ANSI/TIA 1096-A (formerly FCC Part 68-F) |
| Environmental Space: | Indoor |
| EU Directive 2002/95/EC (RoHS): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| Safety Listing: | c(UL)us Listed, UL 1863, UL File E77103 |
| Related Parts: | DataConnect CAT5e Modular Jacks, DataConnect CAT5e Patch Panels |
| Item # | Color | Length |
|---|---|---|
| C543100002 | Black | 2 ft |
| C543100003 | Black | 3 ft |
| C543100004 | Black | 4 ft |
| C543100005 | Black | 5 ft |
| C543100006 | Black | 6 ft |
| C543100007 | Black | 7 ft |
| C543100008 | Black | 8 ft |
| C543100010 | Black | 10 ft |
| C543100020 | Black | 20 ft |
| C543106003 | Blue | 3 ft |
| C543106005 | Blue | 5 ft |
| C543106007 | Blue | 7 ft |
| C543106010 | Blue | 10 ft |
| C543108003 | Gray | 3 ft |
| C543108005 | Gray | 5 ft |
| C543108007 | Gray | 7 ft |
| C543108010 | Gray | 10 ft |
| C543108020 | Gray | 20 ft |
| C543105003 | Green | 3 ft |
| C543105005 | Green | 5 ft |
| C543105007 | Green | 7 ft |
| C543105010 | Green | 10 ft |
| C543105020 | Green | 20 ft |
| C543103003 | Orange | 3 ft |
| C543103005 | Orange | 5 ft |
| C543103007 | Orange | 7 ft |
| C543103010 | Orange | 10 ft |
| C543109003 | White | 3 ft |
| C543109005 | White | 5 ft |
| C543109007 | White | 7 ft |
| C543109010 | White | 10 ft |
| C543104003 | Yellow | 3 ft |
| C543104005 | Yellow | 5 ft |
| C543104007 | Yellow | 7 ft |
| C543104010 | Yellow | 10 ft |
| Labeling: | Belden Part Number, Performance Acronym, Wiring Scheme and Cord Length. |
| Update and Revision: | Revision Number: 0.33 Revision Date: 06-01-2023 |