(14209)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5163)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(760)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3598)Modular Couplers
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
(787)Type A
(606)Type A Field Attachables
(383)Type A Receptacles
(49)Type A Single-Ended Cordsets
(89)Type A Double-Ended Cordsets
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
(500)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(513)AV Assemblies
(10)Patch Panels & Components
(896)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(92)Fiber Cassettes
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
(1373)Managed Switches
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
(393)Cellular Routers
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
(134)Vehicle Routers
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
CAT5e DataConnect Patch Panel, UTP, Flat, 24-Port, 1U (Preloaded)
| Suitable Applications: | Ethernet 10/ 100/ 1000BASE-T, 2.5GBASE-T |
| Overall Height: | 1.75 in |
| Overall Width: | 19.000 in |
| Overall Depth: | 2.960 in |
| Number of Ports: | 24 Port |
| Front Connection: | Flush |
| Packaging: | Individually packaged in a cardboard box. |
| Weight: | 2.008 lbs |
| Description | Material | Color |
|---|---|---|
| Panel | Steel | Black |
| Management Bar | Steel/Plastic | Black |
| Max Capacity: | 24 connectors (preloaded) |
| Dielectric Strength: | 1,000 V RMS @ 60 Hz for 1 minute |
| Current Rating: | 1.500 A |
| Insulation Resistance: | 500 M-Ohm Minimum |
| Termination Resistance: | 2.5 mOhm |
| Installation Temperature Range: | -10°C To +60°C |
| Storage Temperature Range: | -40°C To +70°C |
| Operating Temperature Range: | -10°C To +60°C |
| Connector System Compatibility: | DataConnect |
| Tool Compatibility: | Belden 110 Connecting Tool (AX100749), MediaFlex Termination Station (AX101852), Belden Rapid TerminationTool (AX105566) |
| Plug /Jack Compatibility: | RJ45 |
| Cable/Connector Retention: | 11.25 lbs |
| Connector/Hardware Retention: | 20 lbs |
| Plug/Connector Retention: | 11.250 lbs |
| UL Rating: | UL94V-0 |
| ISO/IEC Compliance: | IEC 60603-7 |
| Data Category: | Category 5e |
| TIA/EIA Compliance: | ANSI/TIA 1096-A (formerly FCC Part 68-F) |
| IEEE Compliance: | IEEE 802.3at type 1 and 2 (PoE) up to 30W, IEEE 802.3bt type 3 and 4 (PoE) up to 100W, CISCO (UPOE) up to 60W, Power over HDBaseTTM (POH) up to 100W |
| Environmental Space: | Indoor |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| Safety Listing: | c(UL)us Listed, UL 1863, UL File E77103 |
| Related Parts: | DataConnect CAT5E Modular Jacks, DataConnect CAT5E Modular cord |
| Item # | Color | Put-Up Type | UPC |
|---|---|---|---|
| DC5PPF1U24BK | Black | 1U | 611589249195 |
| Included Parts: | 4 Screws (12x24); 1 Printable Label Half-Sheet; 2 Velcro Straps; 1 Rear Cable Support Bar; 1 Installation Guide; 24 Protective Caps |
| Notes: | For proper installation refer to Installation Guide PX106898 included with the product |
| Update and Revision: | Revision Number: 0.40 Revision Date: 05-05-2026 |