Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13915)Indoor Fiber Cable
(1457)Indoor/Outdoor Fiber Cable
(7007)Outdoor Fiber Cable
(5151)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3434)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
(1064)SPIDER Fast/Gigabit Switches
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
(126)Cellular Routers
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
(11)Railway Routers
(4)Vehicle Routers
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
(2)Enterprise Ethernet
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
(4)| Suitable Applications: | IBDN System 1200, TIA Category 5E, ISO Class D, 1000BASE-T, 100BASE-T |
| Total Number of Pairs: | 4 |
| Overall Nominal Diameter: | 0.21 in |
| Packaging: | Individually packaged in a clear plastic bag. |
| Description | Material | Color |
|---|---|---|
| Boot | Elastomer | Translucent |
| Conductor | BC - Bare Copper | |
| Front Connection | Blades Phosphor Bronze with 50u inch Gold over Nickel Plating | |
| Inner Jacket | PVC - Polyvinyl Chloride | |
| Insulation | PO - Polyolefin | |
| Outer Jacket | PVC - Polyvinyl Chloride |
| Dielectric Strength: | 1,000 V RMS @ 60 Hz for 1 minute |
| Current Rating: | 1.500 A |
| Insulation Resistance: | 500 M-Ohm Minimum |
| Max Contact Resistance: | 20 mOhm |
| Installation Temperature Range: | -10°C To +60°C |
| Storage Temperature Range: | -40°C To +70°C |
| Operating Temperature Range: | -10°C To +60°C |
| Min Bend Radius (Overall Cable): | 1.040 in |
| Plug /Jack Compatibility: | RJ45 |
| Connection | Durabilities |
|---|---|
| Mated Connection | 750 Cycles |
| UL Rating: | Riser |
| Data Category: | Category 5e |
| TIA/EIA Compliance: | Category 5E - TIA 568-C.2, Class D - ISO/IEC 11801:2002 Ed.2 Amendment 2 |
| Other Standards: | FCC Part 68, Subpart F, IEC 60603-7 |
| Environmental Space: | Riser |
| EU Directive 2002/95/EC (RoHS): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| Safety Listing: | c(UL)us Listed |
| Related Parts: | CAT5E Modular Jacks and Couplers, CAT5E Patch Panels, GigaBIX Connectors |
| Item # | Color | Length |
|---|---|---|
| C531200025 | Black | 25 ft |
| C531206015 | Blue | 15 ft |
| C531206020 | Blue | 20 ft |
| C531206025 | Blue | 25 ft |
| C531206035 | Blue | 35 ft |
| C531206050 | Blue | 50 ft |
| C531206075 | Blue | 75 ft |
| C531206100 | Blue | 100 ft |
| C531306015 | Blue | 15 ft |
| C531306020 | Blue | 20 ft |
| C531306025 | Blue | 25 ft |
| C531306035 | Blue | 35 ft |
| C531306050 | Blue | 50 ft |
| C531306075 | Blue | 75 ft |
| C531306100 | Blue | 100 ft |
| C531208002 | Gray | 2 ft |
| C531208006 | Gray | 6 ft |
| C531208007 | Gray | 7 ft |
| C531208010 | Gray | 10 ft |
| C531208020 | Gray | 20 ft |
| C531208035 | Gray | 35 ft |
| C531208045 | Gray | 45 ft |
| C531208050 | Gray | 50 ft |
| C531208055 | Gray | 55 ft |
| C531208060 | Gray | 60 ft |
| C531208075 | Gray | 75 ft |
| C531208080 | Gray | 80 ft |
| C531208085 | Gray | 85 ft |
| C531208090 | Gray | 90 ft |
| C531208100 | Gray | 100 ft |
| C531208110 | Gray | 110 ft |
| C531208140 | Gray | 140 ft |
| C531308015 | Gray | 15 ft |
| C531308020 | Gray | 20 ft |
| C531308025 | Gray | 25 ft |
| C531308030 | Gray | 30 ft |
| C531308035 | Gray | 35 ft |
| C531308050 | Gray | 50 ft |
| C531308055 | Gray | 55 ft |
| C531308075 | Gray | 75 ft |
| C531308100 | Gray | 100 ft |
| C531205025 | Green | 25 ft |
| C531205050 | Green | 50 ft |
| C531202025 | Red | 25 ft |
| C531202050 | Red | 50 ft |
| C531302025 | Red | 25 ft |
| C531209015 | White | 15 ft |
| C531209020 | White | 20 ft |
| C531209025 | White | 25 ft |
| C531209035 | White | 35 ft |
| C531209050 | White | 50 ft |
| C531209075 | White | 75 ft |
| C531209100 | White | 100 ft |
| C531309015 | White | 15 ft |
| C531309020 | White | 20 ft |
| C531309025 | White | 25 ft |
| C531309035 | White | 35 ft |
| C531309050 | White | 50 ft |
| C531309075 | White | 75 ft |
| C531309100 | White | 100 ft |
| C531204025 | Yellow | 25 ft |
| C531204035 | Yellow | 35 ft |
| C531204050 | Yellow | 50 ft |
| Labeling: | Belden Part Number, Performance Acronym, Wiring Scheme and Cord Length. |
| Update and Revision: | Revision Number: 0.147 Revision Date: 05-10-2023 |