Networking & Data Cable
(688)Industrial Ethernet Cable
(180)Enterprise Category Cable
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
(13387)Indoor Fiber Cable
(1441)Indoor/Outdoor Fiber Cable
(6915)Outdoor Fiber Cable
(4731)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(725)Audio, Sound, & Control Cable
(226)Access Control Cable
(79)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3401)Modular Couplers
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
(739)Type A
(563)Type A Field Attachables
(354)Type A Receptacles
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
(1011)M12 Power
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
(299)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
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
(234)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(59)SPE Connectors
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
(837)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(90)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(912)SPIDER Fast/Gigabit Switches
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
(36)Edge Device
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
(75)Network Management
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
(5)macmon SDP
(1)Accessories
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
CAT5E REVConnect Patch Panel, Flat, 24-Port, 1U (Preloaded)
| Suitable Applications: | 1200 System, TIA Category 5E, ISO Class D, 1GBASE-T |
| Overall Height: | 1.73 in |
| Overall Width: | 19.000 in |
| Depth: | 2.000 in |
| Number of Ports: | 24 Port |
| Front Connection: | Flush |
| Packaging: | Individually packaged in a cardboard box. |
| Weight: | 1.846 lbs |
| Description | Material | Color |
|---|---|---|
| Panel | Steel | Black/White |
| Frame | PC/ABS | Black/White |
| Management Bar | Steel | Black |
| Clear Window | Polycarbonate | Transparent |
| Max Capacity: | 24 connectors (preloaded) |
| Dielectric Strength: | 1,000 V RMS @ 60 Hz for 1 minute (Signals to Ground) |
| Current Rating: | 1.300 A |
| Insulation Resistance: | 500 M-Ohm Minimum |
| Termination Resistance: | 2.5 mOhm |
| Installation Temperature Range: | -10°C To +60°C |
| Storage Temperature Range: | -40°C To +70°C |
| Operating Temperature Range: | -10°C To +60°C |
| Connector System Compatibility: | REVConnect |
| Tool Compatibility: | REVConnect Termination Tool (RVUTT01) |
| Plug /Jack Compatibility: | RJ45 |
| Cable/Connector Retention: | 15 lbs |
| Connector/Hardware Retention: | 20 lbs |
| Plug/Connector Retention: | 11.250 lbs |
| UL Rating: | UL94V-0 |
| ISO/IEC Compliance: | IEC 60603-7 |
| Data Category: | Category 5e |
| TIA/EIA Compliance: | Category 5e - TIA 568.2-D, ISO/IEC 11801-1 |
| IEEE Compliance: | Power Over Ethernet (PoE) IEEE 802.3at type 1 and 2 (up to 30W), IEEE 802.3bt/D1.7 type 3 and 4 (up to 100W), CISCO UPOE (up to 60W), Power over HDBaseTTM (up to 100W) |
| Environmental Space: | Indoor |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| Safety Listing: | c(UL)us Listed |
| Related Parts: | CAT5E REVConnect Modular Jacks, CAT5E Modular Cords |
| Item # | Color | UPC |
|---|---|---|
| RV5PPF1U24BK | Black | 611589224895 |
| RV5PPF1U24WH | White | 611589224901 |
| Included Parts: | 24 Cat5E UTP REVConnect Jacks, 25 REVConnect Cores, 4 Screws (10x32); 4 Clear Windows; 1 Rear Cable Management Bar; 4 Screws (12x24); 2 Velcro Straps; 1 Installation Guide |
| Notes: | For proper installation refer to Installation Guide PX106520 included with the product |
| Update and Revision: | Revision Number: 0.230 Revision Date: 11-19-2024 |