Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(696)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(301)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(390)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(105)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(19)Multi-Media Cable
(33)Fiber Cable
(14208)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(759)Audio, Sound, & Control Cable
(237)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3595)Modular Couplers
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
CAT5E KeyConnect Jacks are available in several colors.
| Suitable Applications: | IBDN System 1200, TIA Category 5E, ISO Class D, 1000 BASE-T |
| Overall Height: | 0.88 in |
| Overall Width: | 0.64 in |
| Overall Depth: | 1.29 in |
| Wiring Scheme: | T568A/B |
| Packaging: | Individually packaged in a plastic bag. Standard pack of 50 units. |
| Weight: | 0.014 lbs |
| Description | Material | Type |
|---|---|---|
| Front Connection | Copper Alloy with 50 µ inch Gold over Nickel | Lead Frame |
| Rear Connection | Copper Alloy with Nickel Plating | IDC |
| Connector Body | Plastic - UL940V-0 |
| Dielectric Strength: | 1,000V RMS @ 60 Hz for 1 minute |
| Current Rating: | 1.500 A |
| Insulation Resistance: | 500 M-Ohm Minimum |
| Max Contact Resistance: | 20 mOhm |
| Termination Resistance: | 2.5 mOhm |
| Installation Temperature Range: | -10°C to +60°C |
| Storage Temperature Range: | -40°C to +70°C |
| Operating Temperature Range: | -10°C to +60°C |
| Connector System Compatibility: | KeyConnect |
| Tool Compatibility: | Belden 110 Connecting Tool, MediaFlex Termination Station |
| Plug /Jack Compatibility: | RJ45, RJ11 |
| Termination Front Connection: | Mated Connection |
| Termination Front Connection Durability: | 1,000 cycles |
| Termination Rear Connection: | Gas Tight IDC Connection |
| Termination Rear Connection Durability: | 20 terminations |
| Connector/Hardware Retention: | 20 lbs |
| Plug/Connector Retention: | 11.250 lbs |
| Data Category: | Category 5e |
| TIA/EIA Compliance: | Category 5 - ISO/IEC 11801:2002 Ed.2 |
| Other Standards: | FCC Part 68, Subpart F, IEC 60603-7 |
| Third Party Performance Verification: | ETL - Verified Category 5e |
| Environmental Space: | Indoor |
| EU Directive 2002/95/EC (RoHS): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| Safety Listing: | ACA, c(UL)us Listed |
| Related Parts: | Compatible with KeyConnect Faceplates, Adapters, Boxes and Patch Panels |
| Item # | Color | Packaging |
|---|---|---|
| AX101308 | Almond | Single Pack |
| AX101308-B24 | Almond | Bulk Pack (24) |
| AX101310 | Black | Single Pack |
| AX101310-B24 | Black | Bulk Pack (24) |
| AX104186 | Blue | Single Pack |
| AX104186-B24 | Blue | Bulk Pack (24) |
| AX104188 | Brown | Single Pack |
| AX104188-B24 | Brown | Bulk Pack (24) |
| AX101309 | Electric White | Single Pack |
| AX101309-B24 | Electric White | Bulk Pack (24) |
| AX101307 | Gray | Single Pack |
| AX101307-B24 | Gray | Bulk Pack (24) |
| AX104185 | Green | Single Pack |
| AX104185-B24 | Green | Bulk Pack (24) |
| AX103079 | Ivory | Single Pack |
| AX103079-B24 | Ivory | Bulk Pack (24) |
| AX104182 | Orange | Single Pack |
| AX104182-B24 | Orange | Bulk Pack (24) |
| AX104187 | Purple | Single Pack |
| AX104187-B24 | Purple | Bulk Pack (24) |
| AX104183 | Red | Single Pack |
| AX104183-B24 | Red | Bulk Pack (24) |
| AX101315 | TIA Blue | Single Pack |
| AX101317 | TIA Brown | Single Pack |
| AX101314 | TIA Green | Single Pack |
| AX101311 | TIA Orange | Single Pack |
| AX101316 | TIA Purple | Single Pack |
| AX101312 | TIA Red | Single Pack |
| AX101313 | TIA Yellow | Single Pack |
| AX104184 | Yellow | Single Pack |
| AX104184-B24 | Yellow | Bulk Pack (24) |
| Included Parts: | 1 T-Bar |
| Notes: | Please see Installation Guide PX103329 |
| Update and Revision: | Revision Number: 0.360 Revision Date: 02-20-2026 |