CAT5E HD-BIX Patch Panel, 48-port, 2U
| Suitable Applications: | IBDN System 1200, TIA Category 5e, ISO Class D, 1000BASE-T, 100BASE-T |
| Overall Height: | 3.440 in |
| Overall Width: | 19.000 in |
| Overall Depth: | 1.500 in |
| Number of Ports: | 48 Port |
| Front Connection: | Flush |
| Packaging: | Individually packaged in a cardboard box. |
| Weight: | 1.700 lbs |
| Description | Material |
|---|---|
| Panel | Steel |
| Max Capacity: | 48 connectors (preloaded) |
| Dielectric Strength: | 1,000 V RMS @ 60 Hz for 1 minute |
| Current Rating: | 1.500 A |
| Insulation Resistance: | 500 M-Ohm Minimum |
| Termination Resistance: | 2.5 mOhm |
| Installation Temperature Range: | -10°C To +60°C |
| Storage Temperature Range: | -40°C To +70°C |
| Operating Temperature Range: | -10°C To +60°C |
| Connector System Compatibility: | HDPP |
| Tool Compatibility: | BIX Connecting Tool (A0270165) |
| Plug /Jack Compatibility: | RJ45 |
| Termination Type: | Universal T568A/B |
| Data Category: | Category 5e |
| TIA/EIA Compliance: | Category 5e - TIA 568.B.2, Category 5 - ISO/IEC 11801:2002 Ed.2 |
| Other Standards: | FCC Part 68, Subpart F, IEC 60603-7 |
| Environmental Space: | Indoor |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| Safety Listing: | ACA, Bi-national Standard Listed |
| Related Parts: | CAT5E Modular Cords |
| Item # | Color | UPC |
|---|---|---|
| AX103261 | Black | 611589005791 |
| Included Parts: | 4 Screws (10x32); 4 Screws (12x24); 1 Printable LabelFlex Half-Sheet;, 1 Installation Guide. |
| Notes: | For proper installation refer to Installation Guide PX100796 included with the product |
| Update and Revision: | Revision Number: 0.313 Revision Date: 02-20-2026 |