Product Hierarchy
Product Hierarchy

CAT 5E HDPP BIX 24 1U - AX103260-CAT 5E HDPatch Panel, BIX 24 Port, 1U, Preloaded, UTP


CAT5E HD-BIX Patch Panel, 24-port, 1U

Product Overview

Suitable Applications: IBDN System 1200, TIA Category 5e, ISO Class D, 1000BASE-T, 100BASE-T

Physical Characteristics (Overall)

Overall Height: 1.75 in
Overall Width: 19.000 in
Depth: 1.500 in
Number of Ports: 24 Port
Front Connection: Flush
Packaging: Individually packaged in a cardboard box.
Weight: 1.200 lbs

Connectors

Materials
DescriptionMaterial
PanelSteel

Construction and Dimensions

Max Capacity: 24 connectors (preloaded)

Electrical Characteristics

Dielectric Strength: 1,000 V RMS @ 60 Hz for 1 minute
Current Rating: 1.500 A
Insulation Resistance: 500 M-Ohm Minimum
Termination Resistance: 2.5 mOhm

Temperature Range

Installation Temperature Range: -10°C To +60°C
Storage Temperature Range: -40°C To +70°C
Operating Temperature Range: -10°C To +60°C

Mechanical Characteristics

Connector System Compatibility: HDPP
Tool Compatibility: BIX Connecting Tool (A0270165)
Plug /Jack Compatibility: RJ45
Termination Type: Universal T568A/B

Standards

Data Category: Category 5e
TIA/EIA Compliance: Category 5 - ISO/IEC 11801:2002 Ed.2
Other Standards: FCC Part 68, Subpart F, IEC 60603-7

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Flammability, LS0H, Toxicity Testing

Safety Listing: ACA, Bi-national Standard Listed

Related Part Numbers

Related Parts: CAT5E Modular Cords
Variants
Item #ColorUPC
AX103260Black611589005784

Product Notes

Included Parts: 4 Screws (10x32); 4 Screws (12x24); 1 Printable LabelFlex Half-Sheet;, 1 Installation Guide
Notes: For proper installation refer to Installation Guide PX100796 included with the product

History

Update and Revision: Revision Number: 0.309 Revision Date: 12-04-2025
Belden-Copper-Catalog-2016.pdf
No accessories are available for this product