Product Hierarchy
Product Hierarchy

CAT 5E Angled PP 48 2U - AX105358-CAT 5E Angled Patch Panel, 48 Port, 2U, Preloaded, UTP


Angled Patch Panel, 48-port, 2U, with CAT5E RJ45 Modular Jack

Product Overview

Suitable Applications: IBDN System CAT5E, TIA Category 5E

Physical Characteristics (Overall)

Overall Height: 3.5 in
Overall Width: 19.000 in
Depth: 11.540 in
Number of Ports: 48 Port
Front Connection: Angled
Packaging: Individually packaged in a cardboard box.
Weight: 3.800 lbs

Connectors

Materials
DescriptionMaterial
PanelSteel

Construction and Dimensions

Max Capacity: 48 connectors

Temperature Range

Installation Temperature Range: -10°C To +60°C
Storage Temperature Range: -40°C To +70°C
Operating Temperature Range: -10°C To +60°C

Standards

Data Category: Category 5e

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Flammability, LS0H, Toxicity Testing

Safety Listing: Bi-national Standard Listed

Related Part Numbers

Related Parts: Compatible with CAT5E Patch Cord and CAT5E Pre-Terminated Cable Assemblies.
Variants
Item #ColorUPC
AX105358Black611589007450

Product Notes

Included Parts: 4 Screws (10x32); 4 Screws (12x24); 1 Printable LabelFlex Half-Sheet; 2 Label Holders; 2 Velcro Straps; 2 Rear Cable Management Bracket; 1 Bar
Notes: Refer to AX102283 for the Specifications of the Modular Jacks.

History

Update and Revision: Revision Number: 0.309 Revision Date: 12-04-2025
Belden-Copper-Catalog-2016.pdf
No accessories are available for this product