Product Hierarchy
Product Hierarchy

CAT 5E Angled PP 48 1U - CAT 5E Angled Patch Panel, 48 Port, 1U


Angled Patch Panel, 48-port, 1U with CAT5E RJ45 Modular Jack

Product Overview

Suitable Applications: IBDN System CAT5E, TIA Category 5E

Physical Characteristics (Overall)

Height: 1.75 in
Width: 19.000 in
Depth: 10.19 in
Port Count: 48 Port
Front Connection: Angled
Packaging: Individually packaged in a cardboard box.
Weight: 2.600 lbs

Connectors

Materials
DescriptionMaterial
PanelSteel

Construction and Dimensions

Max Capacity: 48 connectors

Temperature Range

Installation Temp Range: -10°C To +60°C
Storage Temp Range: -40°C To +70°C
Operating Temp Range: -10°C To +60°C

Standards

Data Category: Category 5e

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2011/65/EU (ROHS II): Yes
MII Order #39 (China RoHS): EUP 50

Flammability, LS0H, Toxicity Testing

Safety Listing: Bi-national Standard Listed

Part Number

Related Parts: Compatible with CAT5E Patch Cord and CAT5E Pre-Terminated Cable Assemblies
Variants
Item #ColorUPC
AX105359Black611589007467

Product Notes

Included Parts: 4 Screws (10x32); 4 Screws (12x24); 1 Printable LabelFlex Half-Sheet; 2 Velcro Straps; 2 Rear Cable Management Bracket; 1 Bar.
Notes: Refer to AX102283 for the Specifications of the Modular Jacks.

History

Update and Revision: Revision Number: 0.45 Revision Date: 01-31-2020
Belden-Copper-Catalog-2016.pdf
No accessories are available for this product