Casters for Free Standing E-Series ESN and ESH Cabinets. Set of 4 Casters, including two with brake.
| Suitable Applications: | Set of four casters to be installed on the bottom plate of ESN and ESH cabinets. |
| Environmental Space: | Indoor |
| Overall Height: | 155 mm |
| Mechanical Characteristics Note: | Using the casters, the cabinet's height increases by 155 mm |
| Load Capacity: | 500 kg for 600 mm wide, 600 kg for 800 mm wide cabinets. (including weight of the cabinet) |
| Load Capacity - Dynamic: | the load capacity of the castors is applicable for travel speed up to 4 km/h on level ground and smooth surface at ambient temperature in the range of 10-30 deg. C. |
| Color: | Metallic |
| EU Directive 2011/65/EU (RoHS 2): | Compliant |
| Included Parts: | - 2x casters with break, - 2x caster without brake, 16 pcs M5xT25 screws, 16pcs enlarged washer 5.3 |
| Packaging: | packed per 4 pieces |
| Item # | Colour |
|---|---|
| EDAB4160 | Metallic |
| Update and Revision: | Revision Number: 0.156 Revision Date: 08-04-2025 |