(777)600V Control (AWM Style) Cable
(401)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1281)Instrumentation Cable
(475)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(13)CSA ACIC Cable
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
(3640)Modular Couplers
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
(1065)M12
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
Casters for Free Standing A-Serie Cabinet. Set of 4 Casters.
| Suitable Applications: | Set of four casters for moving the cabinet to the final position where it is going to be installed. In order to have the full loading capacity of the cabinet avaiable, it should be fixed and installed on the adjustable feet. |
| Environmental Space: | Indoor |
| Load Capacity - Dynamic: | Used on ADN cabinets: 300kg, on ASN cabinets: 500kg. |
| Load Capacity - Static: | Used on ADN cabinets: 600kg, on ASN cabinets: 800kg. |
| EU Directive 2011/65/EU (RoHS 2): | Compliant |
| Part Number: | ADA, ADAB, ADAB4 |
| Packaging: | packed per 4 pieces |
| Item # | Description |
|---|---|
| ADAB4120 | Set of 4 casters, 2" wheels without breaks |
| ADAB4125 | Set of 4 casters, 2.5" wheels without breaks |
| ADAB4130 | Set of 4 casters, 3" wheels without breaks |
| ADAB4220 | Set of 4 casters, 2" wheels with breaks |
| ADAB4225 | Set of 4 casters, 2.5" wheels with breaks |
| ADAB4230 | Set of 4 casters, 3" wheels with breaks |
| Update and Revision: | Revision Number: 0.41 Revision Date: 04-08-2022 |