Product Hierarchy
Product Hierarchy

CAD9ZxyyzzzM - CAT6A 28AWG Small diameter Unshielded Copper Patch Cord, UTP, PVC


CAT6A 28AWG Small diameter Unshielded Copper Patch Cord, UTP, PVC

Product Overview

Suitable Applications: Horizontal and building cabling. Support current and future Category 6A, 10GX, Category6A & 5e applications, such as: 10Base-T, 100Base-TX, 1000Base-T and 10G-Base-T

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNo. of Pairs
28StrandedBC - Bare Copper4
Insulation
Material
PE - Polyethylene
Outer Jacket
MaterialNominal Diameter
PVC - Polyvinyl Chloride4.8 mm
Wiring Scheme: T568A/B-T568A/B
Packaging: Individually packaged in a clear plastic bag.

Connectors

Materials
DescriptionMaterialType
PlugUnshielded PolycarbonateRJ45
BootPolycarbonateSnagless
Front ConnectionPhosphor bronze plated with 1.27μm gold over 2.54μm nickel undercoatBlades

Electrical Characteristics

Conductor DCR
Max. Conductor DCR
236 Ohm/km
Dielectric Strength: 750 V AC (RMS)
Current Rating: 1.5 A
Insulation Resistance: 5 G ohm*km
Voltage Rating: 30 V DC

Temperature Range

Installation Temperature Range: 0°C To +50°C
Operating Temperature Range: -20°C To +75°C

Mechanical Characteristics

Plug /Jack Compatibility: RJ45
Termination Interface
TerminationConnectionDurabilities
RJ45Mated Connection750 Cycles

Standards

ISO/IEC Compliance: ISO/IEC 11801-1
Data Category: Category 6A
TIA/EIA Compliance: TIA-568.2-D

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2002/95/EC (RoHS): Yes

Suitability

Suitability - Indoor: Yes

Related Part Numbers

Related Parts: CAT6A Modular Jacks, CAT6A Patch Panels
Variants
Item #ColorLength
CAD9Z1100D5MBlack0.5 m
CAD9Z110001MBlack1 m
CAD9Z110002MBlack2 m
CAD9Z110003MBlack3 m
CAD9Z110005MBlack5 m
CAD9Z1060D5MBlue0.5 m
CAD9Z106001MBlue1 m
CAD9Z106002MBlue2 m
CAD9Z106003MBlue3 m
CAD9Z106005MBlue5 m
CAD9Z1010D5MBrown0.5 m
CAD9Z101001MBrown1 m
CAD9Z101002MBrown2 m
CAD9Z101003MBrown3 m
CAD9Z101005MBrown5 m
CAD9Z1050D5MGreen0.5 m
CAD9Z105001MGreen1 m
CAD9Z105002MGreen2 m
CAD9Z105003MGreen3 m
CAD9Z105005MGreen5 m
CAD9Z1080D5MGrey0.5 m
CAD9Z108001MGrey1 m
CAD9Z108002MGrey2 m
CAD9Z108003MGrey3 m
CAD9Z108005MGrey5 m
CAD9Z103001MOrange1 m
CAD9Z103002MOrange2 m
CAD9Z103003MOrange3 m
CAD9Z103005MOrange5 m
CAD9Z1070D5MPurple0.5 m
CAD9Z107001MPurple1 m
CAD9Z107002MPurple2 m
CAD9Z107003MPurple3 m
CAD9Z107005MPurple5 m
CAD9Z1030D5MRed0.5 m
CAD9Z102001MRed1 m
CAD9Z102002MRed2 m
CAD9Z102003MRed3 m
CAD9Z102005MRed5 m
CAD9Z1090D5MWhite0.5 m
CAD9Z109001MWhite1 m
CAD9Z109002MWhite2 m
CAD9Z109003MWhite3 m
CAD9Z109005MWhite5 m
CAD9Z1040D5MYellow0.5 m
CAD9Z104001MYellow1 m
CAD9Z104002MYellow2 m
CAD9Z104003MYellow3 m
CAD9Z104005MYellow5 m

Product Notes

Notes: Power over Ethernet (PoE) applications, including PoE++ (IEEE 802.3bt). For 28 AWG patch cords, cable bundling and installation practices shall follow ANSI/TIA TSB-184-A-1 (2019) to manage temperature rise.

History

Update and Revision: Revision Number: 0.18 Revision Date: 06-08-2026
No accessories are available for this product