(109)CAT6A 28AWG UTP Stranded Patch Cord ,Black, 1 Meter
Suitable Applications: | Horizontal and building cabling. Support current and future Category 6A, 10GX, Category6 & 5e applications, such as: 10Base-T, 100Base-TX, 1000Base-T and 10G Base-T |
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
28 | Stranded | BC - Bare Copper | 4 |
Material |
---|
PE - Polyethylene |
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 4.8 mm |
Wiring Scheme: | T568A/B-T568A/B |
Packaging: | Individually packaged in a clear plastic bag. |
Description | Material | Type |
---|---|---|
Plug | Polycarbonate | RJ45 |
Boot | Polycarbonate | Snagless |
Front Connection | Phosphor bronze plated with 1.27μm gold over 2.54μm nickel undercoat | Blades |
Max. Conductor DCR |
---|
236 ohm/km |
Dielectric Strength: | 750 V AC (RMS) |
Current Rating: | 1.5 A |
Insulation Resistance: | 5 G ohm*km |
Rated Voltage: | 30 V DC |
Nominal Characteristic Impedance |
---|
100 Ohm |
Installation Temperature Range: | 0°C To +50°C |
Operating Temperature Range: | -20°C To +75°C |
Termination | Connection | Durabilities |
---|---|---|
RJ45 | Mated Connection | 750 Cycles |
ISO/IEC Compliance: | ISO/IEC 11801-1 |
Data Category: | Category 6A |
ANSI Compliance: | ANSI/TIA/EIA 568 C.2 |
Environmental Space: | Indoor |
Suitability - Indoor: | Yes |
Related Parts: | CAT6A Modular Jacks, CAT6A Patch Panels |
Update and Revision: | Revision Number: 0.11 Revision Date: 09-28-2023 |