(14289)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7151)Outdoor Fiber Cable
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
(1268)Instrumentation Cable
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
(818)VFD Cable
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
CAT6A 28AWG Small diameter Unshielded Copper Patch Cord, UTP, LSZH
| Suitable Applications: | Horizontal and building cabling. Support current and future Category 6A, 10GX, Category6 & 5e applications such as: 10Base-T, 100Base-TX,1000Base-Tand 10GBase-T |
| AWG | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 28 | Stranded | BC - Bare Copper | 4 |
| Material |
|---|
| PE - Polyethylene |
| Material | Nominal Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 4.80 mm |
| Overall Nominal Diameter: | 4.80 mm |
| Wiring Scheme: | T568A/B-T568A/B |
| Packaging: | Individually packaged in a clear plastic bag. |
| Description | Material | Type |
|---|---|---|
| Plug | Unshielded Polycarbonate | RJ45 |
| Boot | Polycarbonate | Snagless |
| Front Connection | Phosphor bronze plated with 1.27μm gold over 2.54μm nickel undercoat | Blades |
| Max. Conductor DCR |
|---|
| 236 Ohm/km |
| Dielectric Strength: | 750 VAC (RMS) |
| Current Rating: | 1.5 A |
| Insulation Resistance: | 5 GOhm*km |
| Voltage Rating [V] |
|---|
| 30 VDC |
| Installation Temperature Range: | 0°C to +75°C |
| Operating Temperature Range: | -20°C to +75°C |
| Maximum Recommended Pulling Tension: | 89 N |
| Plug /Jack Compatibility: | RJ45 |
| Termination | Connection | Durabilities |
|---|---|---|
| RJ45 | Mated Connection | 750 Cycles |
| ISO/IEC Compliance: | ISO/IEC 11801-1 |
| Data Category: | Category 6A |
| TIA/EIA Compliance: | TIA-568.2-D |
| Environmental Space: | Indoor |
| EU Directive 2002/95/EC (RoHS): | Yes |
| Suitability - Indoor: | Yes |
| CSA/C(UL) Flammability: | FT2 |
| Related Parts: | CAT6A Modular Jacks, CAT6A Patch Panels |
| Item # | Color | Length |
|---|---|---|
| CAD4Z1100D5M | Black | 0.5 m |
| CAD4Z110001M | Black | 1 m |
| CAD4Z110002M | Black | 2 m |
| CAD4Z110003M | Black | 3 m |
| CAD4Z110005M | Black | 5 m |
| CAD4Z1060D5M | Blue | 0.5 m |
| CAD4Z106001M | Blue | 1 m |
| CAD4Z106002M | Blue | 2 m |
| CAD4Z106003M | Blue | 3 m |
| CAD4Z106005M | Blue | 5 m |
| CAD4Z1010D5M | Brown | 0.5 m |
| CAD4Z101001M | Brown | 1 m |
| CAD4Z101002M | Brown | 2 m |
| CAD4Z101003M | Brown | 3 m |
| CAD4Z101005M | Brown | 5 m |
| CAD4Z1050D5M | Green | 0.5 m |
| CAD4Z105001M | Green | 1 m |
| CAD4Z105002M | Green | 2 m |
| CAD4Z105003M | Green | 3 m |
| CAD4Z105005M | Green | 5 m |
| CAD4Z1080D5M | Grey | 0.5 m |
| CAD4Z108001M | Grey | 1 m |
| CAD4Z108002M | Grey | 2 m |
| CAD4Z108003M | Grey | 3 m |
| CAD4Z108005M | Grey | 5 m |
| CAD4Z1030D5M | Orange | 0.5 m |
| CAD4Z103001M | Orange | 1 m |
| CAD4Z103002M | Orange | 2 m |
| CAD4Z103003M | Orange | 3 m |
| CAD4Z103005M | Orange | 5 m |
| CAD4Z1070D5M | Purple | 0.5 m |
| CAD4Z107001M | Purple | 1 m |
| CAD4Z107002M | Purple | 2 m |
| CAD4Z107003M | Purple | 3 m |
| CAD4Z107005M | Purple | 5 m |
| CAD4Z1020D5M | Red | 0.5 m |
| CAD4Z102001M | Red | 1 m |
| CAD4Z102002M | Red | 2 m |
| CAD4Z102003M | Red | 3 m |
| CAD4Z102005M | Red | 5 m |
| CAD4Z1090D5M | White | 0.5 m |
| CAD4Z109001M | White | 1 m |
| CAD4Z109002M | White | 2 m |
| CAD4Z109003M | White | 3 m |
| CAD4Z109005M | White | 5 m |
| CAD4Z1040D5M | Yellow | 0.5 m |
| CAD4Z104001M | Yellow | 1 m |
| CAD4Z104002M | Yellow | 2 m |
| CAD4Z104003M | Yellow | 3 m |
| CAD4Z104005M | Yellow | 5 m |
| Notes: | Power over Ethernet (PoE) applications, including PoE++ (IEEE 802.3bt). For 28 AWG patch cords, cable bundling and installation practices shall follow ANSI/TIA TSB-184-A-1 (2019) to manage temperature rise. |
| Update and Revision: | Revision Number: 0.34 Revision Date: 06-08-2026 |